Items |
![]() 69790494074 SX-6 Type Complete Couplings - Rough Stock Bores |
![]() 69790493146 SX-6 Type Complete Couplings - Rough Stock Bores |
![]() 69790492501 SX-6 Type Complete Couplings - Rough Stock Bores |
![]() 69790499876 SX-6 Type Complete Couplings - Rough Stock Bores |
![]() 69790499526 SX-6 Type Complete Couplings - Rough Stock Bores |
|||||
Description | N/A SX110-6-CP-RSBXRSB-BSE=5.5 | N/A SX132-6-CP-RSBXRSB-BSE=4.25 | N/A SX158-6-CP-RSBXRSB-BSE=4.875 | N/A SX158-6-CP-RSBXRSB-BSE=7.50 | N/A SX228-6-CP-RSBXRSB-BSE=9-5/8 | |||||
Size | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 158-6 | N/A 228-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc Coupling | |||||||||
Material | N/A Steel | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Keyway Sizes (W x D) | N/A No Keyway | |||||||||
Length thru Bore | N/A 1.97 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.76 in70.1 mm | N/A 2.76 in70.1 mm | N/A 3.940 in100.08 mm | |||||
Style | N/A Unbored | |||||||||
Dimension FD | N/A 4.330 in110.00 mm | N/A 5.200 in132.00 mm | N/A 6.220 in158.00 mm | N/A 6.220 in158.00 mm | N/A 8.980 in228.00 mm | |||||
Overall Length | N/A 9.440 in189.00 mm | N/A 8.970 in132.00 mm | N/A 10.400 in264.00 mm | N/A 13.020 in264.00 mm | N/A 17.510 in375.00 mm | |||||
Weight | N/A 11.43 lb | N/A 18.53 lb | N/A 30.56 lb | N/A 32.27 lb | N/A 95.97 lb | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A -40 to 450 ºF | |||||||||
Nominal Torque | N/A 5100 in·lb | N/A 9700 in·lb | N/A 17700 in·lb | N/A 17700 in·lb | N/A 62000.00 in·lb | |||||
Max. Torque | N/A 10200 in·lb | N/A 19200 in·lb | N/A 35400 in·lb | N/A 35400 in·lb | N/A 123900.00 in·lb | |||||
Bore Type | N/A Rough Stock Bore x Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.810 in46.00 mm | N/A 2.380 in60.00 mm | N/A 2.760 in70.00 mm | N/A 2.760 in70.00 mm | N/A 3.940 in100.00 mm | |||||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4920 rpm | N/A 3400.00 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 12300 rpm | N/A 8500.00 rpm | |||||
Dimension HD | N/A 2.560 in65.00 mm | N/A 3.310 in84.00 mm | N/A 3.860 in98.00 mm | N/A 3.860 in98.00 mm | N/A 5.510 in140.00 mm | |||||
Dimension PW | N/A 0.331 in8.41 mm | N/A 0.331 in8.41 mm | N/A 0.441 in11.20 mm | N/A 0.441 in11.20 mm | N/A 0.689 in17.50 mm | |||||
Dimension S | N/A 2.840 in72.00 mm | N/A 3.310 in84.00 mm | N/A 4.000 in102.00 mm | N/A 4.000 in102.00 mm | N/A 5.500 in140.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 5.5 in139.7 mm | N/A 4.25 in108 mm | N/A 4.875 in123.83 mm | N/A 7.500 in190.50 mm | N/A 6.880 in175.00 mm | |||||
Connection Type A x B | N/A Rough Stock Bore x Rough Stock Bore | |||||||||
Axial Misalignment (+-D Ka) for couplings with TWO disc packs | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.122 in3.1 mm | N/A 0.165 in4.20 mm | |||||
Max. Angular Misalignment (per single disc pack) | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1.00 º | |||||
Torsional Stiffness x 10^6 (of one disc pack) | N/A 3.4 in·lb/rad | N/A 4.4 in·lb/rad | N/A 5.8 in·lb/rad | N/A 5.8 in·lb/rad | N/A 23.00 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 28.2 hp21 kW | N/A 98.30 hp73.30 kW | |||||
Rated HP at 875 rpm (Standard Motor) | N/A 8 hp | N/A 15.4 hp | N/A 28.2 hp | N/A 28.2 hp | N/A 98.30 hp | |||||
Rated HP at 1,150 rpm (Standard Motor) | N/A 8 hp | N/A 15.4 hp | N/A 28.2 hp | N/A 28.2 hp | N/A 98.30 hp | |||||
Rated HP at 1,750 rpm (Standard Motor) | N/A 8 hp | N/A 15.4 hp | N/A 28.2 hp | N/A 28.2 hp | N/A 98.30 hp | |||||
Rated HP at 3,500 rpm (Standard Motor) | N/A 8 hp | N/A 15.4 hp | N/A 28.2 hp | N/A 28.2 hp | N/A 98.30 hp | |||||
Coupling Series | N/A SX-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Cubic inches | N/A 176.98962 in³ | N/A 242.54880 in³ | N/A 402.35936 in³ | N/A 503.72297 in³ | N/A 1412.01340 in³ | |||||
|