Print Back
    Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
SX-6 Type Industrial Coupling Hubs - Metric
SX-6 Type Industrial Coupling Hubs - Metric-2
Unit of Measure
Items SX-6 Type Industrial Coupling Hubs - Metric
69790498855
SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores
SX-6 Type Industrial Coupling Hubs - Metric
69790498854
SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores
Description  N/A SX202-6-HUB-2-13/16-3/4X3/8KW-EXT KW N/A SX202-6-HUB-3-3/8-7/8X7/16KW-EXT KW
Bore Size  N/A 2 13/16 in N/A 3 3/8 in
Hub Style N/A Standard
Type N/A Disc Coupling Hubs
Size N/A 202-6
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Keyway Size (W x D) N/A 3/4 x 3/8 in N/A 7/8 x 7/16 in
External Keyways N/A 1/2 (external flange keyways) in N/A 1/2 (external hub keyways) in
Length thru Bore N/A 3.540 in89.92 mm
Style N/A Bored
Overall Length (for an SX Style coupling) N/A 13.330 in339.00 mm
Color N/A Metallic
Nominal Torque N/A 40700 in·lb
Max. Torque N/A 81400 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 3.500 in90.00 mm
Max. Speed (Unbalanced) N/A 3840 rpm
Max. Speed (Balanced) N/A 9600 rpm
Dimension FD N/A 7.950 in202.00 mm
Dimension HD N/A 4.920 in125.00 mm
Dimension PW N/A 0.610 in15.49 mm
Dimension S N/A 5.030 in128.00 mm
Distance between Shaft Ends (Dimension BSE) N/A 6.250 in159.00 mm
Axial Misalignment (+-D Ka) for couplings with TWO disc packs N/A 0.15 in
Max. Angular Misalignment (per single disc pack) N/A 1.00 º
Torsional Stiffness x 10^6 (of one disc pack) N/A 13.3 in·lb/rad
Rated Power at 100 rpm N/A 64.6 hp48.2 kW
Coupling Series N/A SX-6
Coupling Type N/A Disc
Weight N/A 9.20 lb N/A 8.70 lb
Weight (Complete Coupling w/ Max. Bores) N/A 46.30 lb
Cubic inches N/A 223.73685 in³