| Items |
68514458042 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores |
68514458043 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores |
68514458044 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores |
68514458045 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores |
68514458046 MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores |
|||||
| Description | N/A MSF16-HUB-3MM-NKW | N/A MSF16-HUB-4MM-NKW | N/A MSF16-HUB-5MM-NKW | N/A MSF16-HUB-6MM-NKW | N/A MSF16-HUB-8MM-NKW | |||||
| Bore Size | N/A 3.00 mm | N/A 4.00 mm | N/A 5.00 mm | N/A 6.00 mm | N/A 8.00 mm | |||||
| Type | N/A Mini Soft, Three Piece Design w/ Sleeve Insert | |||||||||
| Coupling Size | N/A MSF16 | |||||||||
| Material | N/A Zinc Alloy | |||||||||
| Set Screw Size | N/A M3 | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.315 in8.00 mm | |||||||||
| Overall Coupling Length | N/A 1.063 in27.00 mm | |||||||||
| Style | N/A Set Screw | |||||||||
| Outside Diameter | N/A 0.63 in16.00 mm | |||||||||
| Color | N/A Black | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.315 in8.00 mm | |||||||||
| Weight | N/A 0.03 oz | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.80 oz22.00 g | |||||||||
| Cubic inches | N/A 0.42190 in³ | |||||||||
| Normal Temperature Range | N/A 140.00 ºF | |||||||||
| Nominal Torque | N/A 4.40 in·lb | |||||||||
| Max Speed | N/A 2400.00 rpm | |||||||||
| Angular Misalignment | N/A 2.00 º | |||||||||
| Parallel Misalignment | N/A 0.010 in | |||||||||
| Torsional Stiffness | N/A 27.00 in·lb/rad | |||||||||
| Moment of Inertia | N/A 0.0030 lb·in² | |||||||||
|
|
||||||||||