| Items |
68514458037 MSF Series - Mini Soft Coupling Center Sleeves |
68514458047 MSF Series - Mini Soft Coupling Center Sleeves |
68514458056 MSF Series - Mini Soft Coupling Center Sleeves |
68514458066 MSF Series - Mini Soft Coupling Center Sleeves |
||||
| Description | N/A MSF16-CENTER MEMBER | N/A MSF20-CENTER MEMBER | N/A MSF25-CENTER MEMBER | N/A MSF32-CENTER MEMBER | ||||
| Set Screw Size | N/A M3 | N/A M3 | N/A M4 | N/A M4 | ||||
| Type | N/A Mini Soft | |||||||
| Coupling Size | N/A MSF16 | N/A MSF20 | N/A MSF25 | N/A MSF32 | ||||
| Material | N/A Polyurethane | |||||||
| Length thru Bore | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | N/A 0.472 in12.00 mm | N/A 0.551 in14.00 mm | ||||
| Overall Coupling Length | N/A 1.063 in27.00 mm | N/A 1.339 in34.00 mm | N/A 1.614 in41.00 mm | N/A 1.890 in48.00 mm | ||||
| Insert Style | N/A Sleeve Type | |||||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | N/A 0.984 in25.00 mm | N/A 1.260 in32.00 mm | ||||
| Color | N/A Orange | |||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.197 in5.00 mm | N/A 0.197 in5.00 mm | N/A 0.315 in8.00 mm | ||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | N/A 0.472 in12.00 mm | N/A 0.551 in14.00 mm | ||||
| Cubic inches | N/A 0.42190 in³ | N/A 0.82934 in³ | N/A 1.56277 in³ | N/A 3.00056 in³ | ||||
| Nominal Torque | N/A 4.40 in·lb | N/A 8.90 in·lb | N/A 13.30 in·lb | N/A 26.60 in·lb | ||||
| Max Speed | N/A 2400.00 rpm | N/A 1900.00 rpm | N/A 1500.00 rpm | N/A 1200.00 rpm | ||||
| Max. Angular Misalignment | N/A 2.00 º | |||||||
| Max. Parallel Misalignment | N/A 0.010 in | |||||||
| Torsional Stiffness | N/A 27.00 in·lb/rad | N/A 80.00 in·lb/rad | N/A 106.00 in·lb/rad | N/A 266.00 in·lb/rad | ||||
| Moment of Inertia | N/A 0.0030 lb·in² | N/A 0.0100 lb·in² | N/A 0.0280 lb·in² | N/A 0.0920 lb·in² | ||||
| Weight | N/A 0.01 oz | N/A 0.02 oz | N/A 0.02 oz | N/A 0.02 oz | ||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.80 oz22.00 g | N/A 1.50 oz43.00 g | N/A 3.00 oz84.00 g | N/A 5.60 oz160.00 g | ||||
|
|
||||||||