Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
Items Fafnir® Eccentric Locking Collar Ball Bearings
RAL008NPPB
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
RAL008NPP
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
G1008KRRB
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
G1008KLLB
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
GRA008RRB
Fafnir® Eccentric Locking Collar Ball Bearings
Manufacturing Part Number N/A N/A N/A G1008KRRB + COL N/A N/A GRA008RRB + COL
Series N/A Light-Duty N/A Light-Duty N/A Industrial N/A Industrial N/A Standard
Shaft Size d N/A 1/2 in
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Outside Diameter D N/A 1.3780 in35 mm N/A 1.3780 in35 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 1.575 in40 mm
Inner Ring Width B N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 1.094 in27.78 mm N/A 1.094 in27.78 mm N/A 0.75 in19.05 mm
Outside Ring Width C N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 0.472 in12 mm
Radius r N/A 0.024 in0.6 mm
Center of Bearing from End S N/A 0.212 in5.5 mm N/A 0.212 in5.5 mm N/A 0.547 in13.9 mm N/A 0.547 in13.9 mm N/A 0.256 in6.5 mm
Set Screw Size N/A N/A N/A 1/4-20 N/A 1/4-20 N/A 1/4-20
Number of Set Screws N/A 2
Angle between Set Screws N/A 90 º
Dimension d1 N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.126 in28.6 mm N/A 1.126 in28.6 mm N/A 1.126 in28.6 mm
Dimension M N/A N/A N/A 0.107 in2.72 mm N/A 0.107 in2.72 mm N/A 0.107 in2.72 mm
Dimension B1 N/A 0.938 in23.8 mm N/A 0.938 in23.8 mm N/A 1.469 in37.3 mm N/A 1.469 in37.3 mm N/A 1.126 in28.6 mm
Dimension B2 N/A 0.438 in11.1 mm N/A 0.438 in11.1 mm N/A 0.531 in13.5 mm N/A 0.531 in13.5 mm N/A 0.531 in13.5 mm
Dimension D1 N/A
Dimension T N/A
Dimension K N/A
Dimension F N/A 0.79 in20.07 mm N/A 0.79 in20.07 mm N/A N/A N/A
Dimension G N/A 0.408 in10.37 mm N/A 0.408 in10.37 mm N/A N/A N/A
Dimension L N/A 0.156 in4 mm N/A 0.156 in4 mm N/A N/A N/A
Dimension O N/A
Static Load Rating N/A 680 lbf3000 N N/A 680 lbf3000 N N/A 1070 lbf4700 N N/A 1070 lbf4700 N N/A 1070 lbf4700 N
Dynamic Load Rating N/A 1700 lbf7500 N N/A 1700 lbf7500 N N/A 2380 lbf10700 N N/A 2380 lbf10700 N N/A 2380 lbf10700 N
Material N/A Bearing Steel
Lubrication Type N/A Non-Relubricatable N/A Non-Relubricatable N/A Relubricatable N/A Relubricatable N/A Relubricatable
O.D. Type N/A Spherical OD N/A Cylindrical OD N/A Spherical OD N/A Spherical OD N/A Spherical OD
Sub Series N/A RAL..NPPB N/A RAL..NPP N/A G1…KRRB N/A G1…KLLB N/A GRA..RRB
Seal Type N/A N/A N/A Shroud Seal N/A Labyrinth Seal N/A Molded Shroud
Collar No. N/A LS008K N/A LS008K N/A N/A N/A
Basic Outer Ring Size N/A 202 N/A 202 N/A N/A N/A
Weight N/A N/A N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb