Print Back

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Mounted Bearings_U-Series_UC305
Mounted Bearings-U-Series-UC-Line-Drawing
Unit of Measure
Items Mounted Bearings_U-Series_UC305
UC201
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Mounted Bearings_U-Series_UC305
UC201-8
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Mounted Bearings_U-Series_UC305
UC202
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Mounted Bearings_U-Series_UC305
UC202-10
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Mounted Bearings_U-Series_UC305
UC203
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Outside Diameter D N/A 1.850 in47 mm
Outside Ring Width C N/A 0.630 in16 mm
Radius r N/A 0.024 in0.6 mm
Groove Position C1 N/A 0.153 in3.9 mm
Center of Bearing from End S N/A 0.5 in12.7 mm
Dimension S1 N/A 0.720 in18.3 mm
Set Screw Distance S2 N/A 0.197 in5 mm
Set Screw Size N/A M6×0.75 N/A 1/4-28UNF N/A M6×0.75 N/A 1/4-28UNF N/A M6×0.75
Number of Set Screws N/A 2
Angle between Set Screws N/A 120 º
Static Load Rating N/A 1495 lbf6650 N
Dynamic Load Rating N/A 2878 lbf12800 N
Weight N/A 0.2 Kg0.5 lb
Locking Device N/A Set Screw Locking