| Items |
N 07-W 07 Inch Accessories - Locknut and Lockwasher |
N 08-W 08 Inch Accessories - Locknut and Lockwasher |
N 09-W 09 Inch Accessories - Locknut and Lockwasher |
N 10-W 10 Inch Accessories - Locknut and Lockwasher |
N 11-W 11 Inch Accessories - Locknut and Lockwasher |
|||||
| Bearing Bore | N/A 35 mm | N/A 40 mm | N/A 45 mm | N/A 50 mm | N/A 55 mm | |||||
| Major Diameter | N/A 34.95 mm1.376 in | N/A 39.7 mm1.563 in | N/A 44.88 mm1.767 in | N/A 49.96 mm1.967 in | N/A 54.79 mm2.157 in | |||||
| Threads No. per Inch | N/A 18 | |||||||||
| Relief Diameter A | N/A 32.94 mm1.297 in | N/A 37.69 mm1.484 in | N/A 42.88 mm1.688 in | N/A 47.96 mm1.888 in | N/A 52.78 mm2.078 in | |||||
| Diameter S-3 | N/A 31.75 mm1.25 in | N/A 36.51 mm1.4375 in | N/A 42.86 mm1.6875 in | N/A 47.63 mm1.875 in | N/A 52.39 mm2.0625 in | |||||
| W1 | N/A 2.77 mm0.109 in | N/A 2.77 mm0.109 in | N/A 3.58 mm0.141 in | N/A 3.58 mm0.141 in | N/A 3.58 mm0.141 in | |||||
| L2 | N/A 10.34 mm0.407 in | N/A 11.13 mm0.438 in | N/A 10.31 mm0.406 in | N/A 11.89 mm0.468 in | N/A 11.89 mm0.468 in | |||||
| H3 | N/A 2.4 mm0.094 in | N/A 2.4 mm0.094 in | N/A 2.4 mm0.094 in | N/A 2.4 mm0.094 in | N/A 3.2 mm0.125 in | |||||
| S4 | N/A 4.78 mm0.188 in | N/A 7.92 mm0.312 in | N/A 7.92 mm0.312 in | N/A 7.92 mm0.312 in | N/A 7.92 mm0.312 in | |||||
| M5 | N/A 3.18 mm0.125 in | N/A 3.18 mm0.125 in | N/A 3.96 mm0.156 in | N/A 3.96 mm0.156 in | N/A 3.96 mm0.156 in | |||||
| C1 | N/A 52.53 mm2.068 in | N/A 57.28 mm2.255 in | N/A 64.41 mm2.536 in | N/A 68.4 mm2.693 in | N/A 75.54 mm2.974 in | |||||
| D | N/A 11.38 mm0.448 in | N/A 11.38 mm0.448 in | N/A 11.38 mm0.448 in | N/A 12.95 mm0.51 in | N/A 12.95 mm0.51 in | |||||
| Q | N/A 1.02 mm0.04 in | N/A 1.22 mm0.048 in | N/A 1.22 mm0.048 in | N/A 1.22 mm0.048 in | N/A 1.35 mm0.053 in | |||||
| R | N/A 35.46 mm1.396 in | N/A 40.21 mm1.583 in | N/A 45.52 mm1.792 in | N/A 50.6 mm1.992 in | N/A 55.42 mm2.182 in | |||||
| B | N/A 57.150 mm2.2500 in | N/A 63.4 mm2.496 in | N/A 69.44 mm2.734 in | N/A 74.22 mm2.922 in | N/A 78.97 mm3.109 in | |||||
| s | N/A 4.47 mm0.176 in | N/A 7.37 mm0.29 in | N/A 7.37 mm0.29 in | N/A 7.37 mm0.29 in | N/A 7.37 mm0.29 in | |||||
| Locknut | N/A N 07 | N/A N 08 | N/A N 09 | N/A N 10 | N/A N 11 | |||||
| Lockwasher | N/A W 07 | N/A W 08 | N/A W 09 | N/A W 10 | N/A W 11 | |||||
| B | N/A | |||||||||
|
||||||||||