| Items | 
                                                         H305 Metric H Adapter Sleeve  | 
                        
                                                         H306 Metric H Adapter Sleeve  | 
                        
                                                         H307 Metric H Adapter Sleeve  | 
                        
                                                         H308 Metric H Adapter Sleeve  | 
                        
                                                         H2308 Metric H Adapter Sleeve  | 
                |||||
| d1 | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 35 mm | |||||
| L | N/A 29 mm | N/A 31 mm | N/A 35 mm | N/A 36 mm | N/A 46 mm | |||||
| C1 | N/A 8 mm | N/A 8 mm | N/A 9 mm | N/A 10 mm | N/A 10 mm | |||||
| C1 | N/A | |||||||||
| Thread G | N/A M25x1.5 | N/A M30x1.5 | N/A M35x1.5 | N/A M40x1.5 | N/A M40x1.5 | |||||
| D3 | N/A 38 mm | N/A 45 mm | N/A 52 mm | N/A 58 mm | N/A 58 mm | |||||
| Locknut | N/A KM5 | N/A KM6 | N/A KM7 | N/A KM8 | N/A KM8 | |||||
| Lockwasher and Lockplates | N/A MB5 | N/A MB6 | N/A MB7 | N/A MB8 | N/A MB8 | |||||
| Appropriate Hydraulic Nut | N/A | |||||||||
                        
  | 
                ||||||||||