| Items |
HA306 Metric HA Adapter Sleeve for Inch Shaft |
HA307 Metric HA Adapter Sleeve for Inch Shaft |
HA308 Metric HA Adapter Sleeve for Inch Shaft |
HA2308 Metric HA Adapter Sleeve for Inch Shaft |
HA309 Metric HA Adapter Sleeve for Inch Shaft |
|||||
| d1 | N/A 0.9375 in23.81 mm | N/A 1.1875 in30.16 mm | N/A 1 5/16 in33.34 mm | N/A 1 5/16 in33.34 mm | N/A 1.4375 in36.51 mm | |||||
| L1 | N/A 31 mm | N/A 35 mm | N/A 36 mm | N/A 46 mm | N/A 39 mm | |||||
| C | N/A 8 mm | N/A 9 mm | N/A 10 mm | N/A 10 mm | N/A 11 mm | |||||
| C1 | N/A | |||||||||
| Thread G | N/A M30x1.5 | N/A M35x1.5 | N/A M40x1.5 | N/A M40x1.5 | N/A M45x1.5 | |||||
| D3 | N/A 45 mm | N/A 52 mm | N/A 58 mm | N/A 58 mm | N/A 65 mm | |||||
| Thread G | N/A 0.12 Kg | N/A 0.14 Kg | N/A 0.19 Kg | N/A 0.22 Kg | N/A 0.29 Kg | |||||
| L | N/A KM6 | N/A KM7 | N/A KM8 | N/A KM8 | N/A KM9 | |||||
| D3 | N/A MB6 | N/A MB7 | N/A MB8 | N/A MB8 | N/A MB9 | |||||
| Appropriate Hydraulic Nut | N/A | |||||||||
|
||||||||||