Print Back
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
Items Metric HMV Hydraulic Nut
HMV-10
Metric HMV Hydraulic Nut
Metric HMV Hydraulic Nut
HMV-12
Metric HMV Hydraulic Nut
Metric HMV Hydraulic Nut
HMV-13
Metric HMV Hydraulic Nut
Metric HMV Hydraulic Nut
HMV-14
Metric HMV Hydraulic Nut
Metric HMV Hydraulic Nut
HMV-15
Metric HMV Hydraulic Nut
Threads B N/A M50x1.5 N/A M60x2 N/A M65x2 N/A M70x2 N/A M75x2
C N/A 114 mm N/A 125 mm N/A 135 mm N/A 140 mm N/A 145 mm
D N/A 38 mm
E N/A 109 mm N/A 119 mm N/A 127 mm N/A 133 mm N/A 138 mm
E1 N/A 51 mm N/A 61 mm N/A 66 mm N/A 71 mm N/A 76 mm
A N/A 4 mm N/A 5 mm N/A 5 mm N/A 5 mm N/A 5 mm
Assembly Weight N/A 2.50 Kg N/A 2.8 Kg N/A 3 Kg N/A 3.3 Kg N/A 3.5 Kg
Piston Length of Travel N/A 5 mm
Piston Area N/A 29 cm² N/A 32 cm² N/A 35 cm² N/A 39 cm² N/A 41 cm²