Print Back
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
Metric OH Hydraulic Adapter Sleeve
Metric Hydraulic Adapter Sleeve2
Unit of Measure
Items Metric OH Hydraulic Adapter Sleeve
OH3032H
Metric OH Hydraulic Adapter Sleeve
Metric OH Hydraulic Adapter Sleeve
OH3132H
Metric OH Hydraulic Adapter Sleeve
Metric OH Hydraulic Adapter Sleeve
OH3034H
Metric OH Hydraulic Adapter Sleeve
Metric OH Hydraulic Adapter Sleeve
OH3134H
Metric OH Hydraulic Adapter Sleeve
Metric OH Hydraulic Adapter Sleeve
OH3936H
Metric OH Hydraulic Adapter Sleeve
d1 N/A 140 mm N/A 140 mm N/A 150 mm N/A 150 mm N/A 160 mm
L1 N/A 93 mm N/A 119 mm N/A 101 mm N/A 122 mm N/A 87 mm
C N/A 27.5 mm N/A 28 mm N/A 28.5 mm N/A 29 mm N/A 29.5 mm
C1 N/A
Thread G N/A M160x3 N/A M160x3 N/A M170x3 N/A M170x3 N/A M180x3
D3 N/A 190 mm N/A 210 mm N/A 200 mm N/A 220 mm N/A 210 mm
Ro N/A M6
Dimension e N/A 4.2 mm
Dimension t N/A 9 mm
Weight N/A 5.21 Kg N/A 7.67 Kg N/A 5.99 Kg N/A 8.38 Kg N/A 5.7 Kg
Locknut N/A KML 32 N/A KM 32 N/A KML 34 N/A KM 34 N/A KML 36
Lockwasher and Lockplates N/A MBL32 N/A MB32 N/A MBL34 N/A MB34 N/A MBL36
Appropriate Hydraulic Nut N/A HMV 32 N/A HMV 32 N/A HMV 34 N/A HMV 34 N/A HMV 36
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)