| Items |
AOH3044G Metric AOH Hydraulic Withdrawal Sleeve |
AOH2244 Metric AOH Hydraulic Withdrawal Sleeve |
AOH24044 Metric AOH Hydraulic Withdrawal Sleeve |
AOH3144 Metric AOH Hydraulic Withdrawal Sleeve |
AOH24144 Metric AOH Hydraulic Withdrawal Sleeve |
|||||
| d1 | N/A 200 mm | |||||||||
| L1 | N/A 111 mm | N/A 130 mm | N/A 138 mm | N/A 145 mm | N/A 170 mm | |||||
| L1 | N/A 117 mm | N/A 136 mm | N/A 152 mm | N/A 151 mm | N/A 184 mm | |||||
| b | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 23 mm | N/A 20 mm | |||||
| Ro | N/A G1/8 | N/A G1/4 | N/A G1/8 | N/A G1/4 | N/A G1/8 | |||||
| e | N/A 6.5 mm | N/A 9 mm | N/A 6.5 mm | N/A 9 mm | N/A 6.5 mm | |||||
| t | N/A 12 mm | N/A 15 mm | N/A 12 mm | N/A 15 mm | N/A 12 mm | |||||
| Thread D12 | N/A Tr230x4 | N/A Tr240x4 | N/A Tr230x4 | N/A Tr240x4 | N/A Tr230x4 | |||||
| Weight | N/A 7.29 Kg | N/A 9.1 Kg | N/A 8.25 Kg | N/A 10.4 Kg | N/A 10.2 Kg | |||||
| Appropriate Withdrawal Nut No. | N/A HM 46T | N/A HM 3048 | N/A HM 46T | N/A HM 3048 | N/A HM 46T | |||||
| Appropriate Hydraulic Nut | N/A HMV 46 | N/A HMV 48 | N/A HMV 46 | N/A HMV 48 | N/A HMV 46 | |||||
| Taper | N/A 1:12 | N/A 1:12 | N/A 1:30 | N/A 1:12 | N/A 1:30 | |||||
|
||||||||||