| Items |
AH308 Metric AH Withdrawal Sleeve |
AH2308 Metric AH Withdrawal Sleeve |
AH309 Metric AH Withdrawal Sleeve |
AH2309 Metric AH Withdrawal Sleeve |
AHX310 Metric AH Withdrawal Sleeve |
|||||
| d1 | N/A 35 mm | N/A 35 mm | N/A 40 mm | N/A 40 mm | N/A 45 mm | |||||
| L | N/A 29 mm | N/A 40 mm | N/A 31 mm | N/A 44 mm | N/A 35 mm | |||||
| L11 | N/A 32 mm | N/A 43 mm | N/A 34 mm | N/A 47 mm | N/A 38 mm | |||||
| b | N/A 6 mm | N/A 7 mm | N/A 6 mm | N/A 7 mm | N/A 7 mm | |||||
| Thread D12 | N/A M45x1.5 | N/A M45x1.5 | N/A M50x1.5 | N/A M50x1.5 | N/A M55x2 | |||||
| Weight | N/A 0.09 Kg | N/A 0.13 Kg | N/A 0.11 Kg | N/A 0.16 Kg | N/A 0.14 Kg | |||||
| Appropriate Withdrawal Nut No. | N/A KM9 | N/A KM9 | N/A KM10 | N/A KM10 | N/A KM11 | |||||
| Appropriate Hydraulic Nut | N/A | N/A | N/A HMV 10 | N/A HMV 10 | N/A HMV 11 | |||||
| Taper | N/A 1:12 | |||||||||
|
||||||||||