| Items | 
                                                         N 09/SK 4023/N 07/W 07 Push-Type Removable Sleeve, Locknut and Lockwasher  | 
                        
                                                         N 10/SK 4523/N 08/W 08 Push-Type Removable Sleeve, Locknut and Lockwasher  | 
                        
                                                         RN 10/SK 5023/N 09/W 09 Push-Type Removable Sleeve, Locknut and Lockwasher  | 
                        
                                                         RN 11/SK 5523/N 10/W 10 Push-Type Removable Sleeve, Locknut and Lockwasher  | 
                        
                                                         RN 12/SK 6023/N 11/W 11 Push-Type Removable Sleeve, Locknut and Lockwasher  | 
                |||||
| Series | N/A 223K | |||||||||
| Diameter d | N/A 35 mm1.378 in | N/A 40 mm1.575 in | N/A 45 mm1.772 in | N/A 50 mm1.969 in | N/A 55 mm2.165 in | |||||
| Tolerance1 | N/A -0.08 mm-0.003 in | N/A -0.08 mm-0.003 in | N/A -0.08 mm-0.003 in | N/A -0.08 mm-0.003 in | N/A -0.10 mm-0.004 in | |||||
| Major Diameter | N/A 43.94 mm1.73 in | N/A 49.02 mm1.93 in | N/A 55.04 mm2.167 in | N/A 60.2 mm2.37 in | N/A 65.76 mm2.589 in | |||||
| L2 | N/A 30 mm1.181 in | N/A 32 mm1.26 in | N/A 35 mm1.378 in | N/A 37 mm1.457 in | N/A 40 mm1.575 in | |||||
| a | N/A 3 mm0.118 in | N/A 3 mm0.118 in | N/A 3 mm0.118 in | N/A 3 mm0.118 in | N/A 3.5 mm0.138 in | |||||
| Removal Nut O.D. C | N/A 64.41 mm2.536 in | N/A 68.4 mm2.693 in | N/A 77.77 mm3.062 in | N/A 83.34 mm3.281 in | N/A 88.9 mm3.5 in | |||||
| Removal Nut | N/A N 09 | N/A N 10 | N/A RN 10 | N/A RN 11 | N/A RN 12 | |||||
| Bearing Number | N/A 22308K | N/A 22309K | N/A 22310K | N/A 22311K | N/A 22312K | |||||
| Sleeve | N/A SK 4023 | N/A SK 4523 | N/A SK 5023 | N/A SK 5523 | N/A SK 6023 | |||||
| Locknut | N/A N 07 | N/A N 08 | N/A N 09 | N/A N 10 | N/A N 11 | |||||
| Lockwasher and Lockplates | N/A W 07 | N/A W 08 | N/A W 09 | N/A W 10 | N/A W 11 | |||||
| Taper | N/A 1:30 | N/A 1:12 | N/A 1:12 | N/A 1:12 | N/A 1:12 | |||||
| Weight | N/A 0.07 Kg0.16 lb | N/A 0.10 Kg0.22 lb | N/A 0.11 Kg0.25 lb | N/A 0.14 Kg0.310 lb | N/A 0.19 Kg0.41 lb | |||||
                        
  | 
                ||||||||||