| Items |
68514417294 LOJ Type without Keyway - Inch (Imperial) Bores |
68514417306 LOJ Type without Keyway - Inch (Imperial) Bores |
68514417315 LOJ Type without Keyway - Inch (Imperial) Bores |
|||
| Description | N/A LOJ6B-UJ-1/2X1/2-NKW NSS BE | N/A LOJ8B-UJ-5/8X5/8-NKW NSS BE | N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE | |||
| Bore A & B | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | |||
| Type | N/A Universal Joints - LO Type | |||||
| Size | N/A LOJ6B | N/A LOJ8B | N/A LOJ10B | |||
| Nominal Size | N/A 1/2 | N/A 5/8 | N/A 3/4 | |||
| Material | N/A Steel | |||||
| Set Screw Size | N/A No Setscrew | |||||
| Keyway A & B (W x D) | N/A No Keyway | |||||
| Weight | N/A 0.20 lb | N/A 0.47 lb | N/A 0.76 lb | |||
| Style | N/A Bored | |||||
| Outside Diameter | N/A 0.750 in | N/A 1.000 in | N/A 1.250 in | |||
| Overall Length | N/A 2.940 in | N/A 3.680 in | N/A 3.75 in | |||
| Pin Outside Diameter | N/A 0.880 in | N/A 1.120 in | N/A 1.440 in | |||
| Color | N/A Metallic | |||||
| Operating Temperature Range | N/A -40 to 400 ºF | |||||
| Static Breaking Torque | N/A 840.00 in·lb | N/A 1500.00 in·lb | N/A 3480.00 in·lb | |||
| Bore Depth (Dimension C) | N/A 0.750 in | N/A 0.910 in | N/A 1.000 in | |||
| Bore Type | N/A Finished Bore | |||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.620 in11.00 mm | N/A 0.750 in14.00 mm | N/A 1.000 in19.00 mm | |||
| Max. Speed | N/A 1750.00 rpm | |||||
| Static Breaking Torque | N/A 840.00 in-lb | N/A 1500.00 in-lb | N/A 3480.00 in-lb | |||
| Main Pin Height (Dimension E) | N/A 1.350 in | N/A 1.690 in | N/A 1.690 in | |||
| Dimension F (Standard) | N/A 0.250 in6.35 mm | N/A 0.310 in7.87 mm | N/A 0.380 in9.65 mm | |||
| Cubic inches | N/A 1.65375 in³ | N/A 3.68000 in³ | N/A 5.85938 in³ | |||
|
|
||||||