Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
CM-M & CB-M Image
CM-M & CB-M Dimensional Drawing
Unit of Measure
Items CM-M & CB-M Image
CM-M3
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
CM-M & CB-M Image
CB-M3
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
CM-M & CB-M Image
CM-M5
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
CM-M & CB-M Image
CB-M5
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
CM-M & CB-M Image
CM-M6
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A 3.000 mm N/A 3.000 mm N/A 5.000 mm N/A 5.000 mm N/A 6.000 mm
W - Ball Width N/A 6.00 mm N/A 6.00 mm N/A 8.00 mm N/A 8.00 mm N/A 9.00 mm
H - Head Width N/A 4.25 mm N/A 4.25 mm N/A 5.75 mm N/A 5.75 mm N/A 6.25 mm
A - Base to Center N/A 27.00 mm N/A 27.00 mm N/A 33.00 mm N/A 33.00 mm N/A 36.00 mm
D - Head Diameter N/A 12.50 mm N/A 12.50 mm N/A 16.00 mm N/A 16.00 mm N/A 19.00 mm
Ball Diameter N/A 7.93 mm N/A 7.93 mm N/A 11.10 mm N/A 11.10 mm N/A 12.70 mm
C - Thread Length N/A 15.00 mm N/A 15.00 mm N/A 20.00 mm N/A 20.00 mm N/A 22.00 mm
Thread Size N/A M3 x 0.5 N/A M3 x 0.5 N/A M5 x 0.8 N/A M5 x 0.8 N/A M6 x 1.0
Thread Class N/A -6g N/A -6g-LH N/A -6g N/A -6g-LH N/A -6g
a1 - Misalignment Angle Clevis Mounted N/A 23 º N/A 23 º N/A 22 º N/A 22 º N/A 23 º
a3 - Misalignment Angle - Shoulder Bolt Mounted N/A 34 º N/A 34 º N/A 30 º N/A 30 º N/A 31 º
a4 - Misalignment Angle - Pin Mounted N/A 71 º N/A 71 º N/A 64 º N/A 64 º N/A 65 º
Ultimate Radial Static Load Capacity N/A 1,775 N N/A 1,775 N N/A 5,168 N N/A 5,168 N N/A 7,296 N
Approximate Brg. Weight N/A 7 g N/A 7 g N/A 12 g N/A 12 g N/A 18 g
Type of Lubrication N/A None