| Items |
CW-M3 Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy |
CG-M3 Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy |
CW-M5 Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy |
CG-M5 Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy |
CW-M6 Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A 3.000 mm | N/A 3.000 mm | N/A 5.000 mm | N/A 5.000 mm | N/A 6.000 mm | |||||
| W - Ball Width | N/A 6.00 mm | N/A 6.00 mm | N/A 8.00 mm | N/A 8.00 mm | N/A 9.00 mm | |||||
| H - Head Width | N/A 4.25 mm | N/A 4.25 mm | N/A 5.75 mm | N/A 5.75 mm | N/A 6.25 mm | |||||
| A - Base to Center | N/A 21.00 mm | N/A 21.00 mm | N/A 27.00 mm | N/A 27.00 mm | N/A 30.00 mm | |||||
| D - Head Diameter | N/A 12.50 mm | N/A 12.50 mm | N/A 16.00 mm | N/A 16.00 mm | N/A 19.00 mm | |||||
| K - Shank Diameter | N/A 8.00 mm | N/A 8.00 mm | N/A 11.00 mm | N/A 11.00 mm | N/A 13.00 mm | |||||
| J - Wrench Flat Width | N/A 7.00 mm | N/A 7.00 mm | N/A 9.00 mm | N/A 9.00 mm | N/A 11.00 mm | |||||
| Ball Diameter | N/A 7.93 mm | N/A 7.93 mm | N/A 11.10 mm | N/A 11.10 mm | N/A 12.70 mm | |||||
| C - Thread Depth [mm] | N/A 10.00 mm | N/A 10.00 mm | N/A 14.00 mm | N/A 14.00 mm | N/A 14.00 mm | |||||
| Thread Size | N/A M3 x 0.5 | N/A M3 x 0.5 | N/A M5 x 0.8 | N/A M5 x 0.8 | N/A M6 x 1.0 | |||||
| Thread Class | N/A -6H | N/A -6H-LH | N/A -6H | N/A -6H-LH | N/A -6H | |||||
| a1 - Misalignment Angle Clevis Mounted | N/A 23 º | N/A 23 º | N/A 22 º | N/A 22 º | N/A 23 º | |||||
| a3 - Misalignment Angle - Shoulder Bolt Mounted | N/A 34 º | N/A 34 º | N/A 30 º | N/A 30 º | N/A 31 º | |||||
| a4 - Misalignment Angle - Pin Mounted | N/A 71 º | N/A 71 º | N/A 64 º | N/A 64 º | N/A 65 º | |||||
| Ultimate Radial Static Load Capacity | N/A 5,746 N | N/A 5,746 N | N/A 8,247 N | N/A 8,247 N | N/A 11,895 N | |||||
| Approximate Brg. Weight | N/A 10 g | N/A 10 g | N/A 18 g | N/A 18 g | N/A 25 g | |||||
| Type of Lubrication | N/A None | |||||||||
|
|
||||||||||