| Items |
GE15ET-2RS Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined |
GE17ET-2RS Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined |
GE20ET-2RS Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined |
GE25ET-2RS Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined |
GE30ET-2RS Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined |
|||||
| B - Ball Bore Max. | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | |||||
| B - Ball Bore Min. | N/A 14.992 mm | N/A 16.992 mm | N/A 19.990 mm | N/A 24.990 mm | N/A 29.990 mm | |||||
| D - Outside Diameter Max. | N/A 26.000 mm | N/A 30.000 mm | N/A 35.000 mm | N/A 42.000 mm | N/A 47.000 mm | |||||
| D - Outside Diameter Min. | N/A 25.991 mm | N/A 29.991 mm | N/A 34.989 mm | N/A 41.989 mm | N/A 46.989 mm | |||||
| W - Ball Width Max. | N/A 12.00 mm | N/A 14.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A 22.00 mm | |||||
| W - Ball Width Min. | N/A 11.88 mm | N/A 13.88 mm | N/A 15.88 mm | N/A 19.88 mm | N/A 21.88 mm | |||||
| H - Race Width Max. | N/A 9.00 mm | N/A 10.00 mm | N/A 12.00 mm | N/A 16.00 mm | N/A 18.00 mm | |||||
| H - Race Width Min. | N/A 8.76 mm | N/A 9.76 mm | N/A 11.76 mm | N/A 15.76 mm | N/A 17.76 mm | |||||
| O - Ball Shoulder Diameter | N/A 18.00 mm | N/A 20.00 mm | N/A 24.00 mm | N/A 29.00 mm | N/A 34.00 mm | |||||
| C - Ball Chamfer Min. | N/A .30 mm | N/A .30 mm | N/A .30 mm | N/A .60 mm | N/A .60 mm | |||||
| M - Race Chamfer | N/A .30 mm | N/A .30 mm | N/A .30 mm | N/A .60 mm | N/A .60 mm | |||||
| a - Misalignment Angle | N/A 8 º | N/A 10 º | N/A 9 º | N/A 7 º | N/A 6 º | |||||
| Radial Static Limit Load Capacity | N/A 79 kN | N/A 100 kN | N/A 139 kN | N/A 225 kN | N/A 290 kN | |||||
| Approximate Brg. Weight | N/A 27 g | N/A 41 g | N/A 66 g | N/A 119 g | N/A 153 g | |||||
|
|
||||||||||