| Items |
COM-M3 Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) |
COM-M3T Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) |
COM-M5 Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) |
COM-M5T Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) |
COM-M6 Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) |
|||||
| B - Ball Bore | N/A 3.000 mm | N/A 3.000 mm | N/A 5.000 mm | N/A 5.000 mm | N/A 6.000 mm | |||||
| D - Outside Diameter | N/A 12.000 mm | N/A 12.000 mm | N/A 16.000 mm | N/A 16.000 mm | N/A 18.000 mm | |||||
| H - Race Width | N/A 4.50 mm | N/A 4.50 mm | N/A 6.00 mm | N/A 6.00 mm | N/A 6.75 mm | |||||
| W - Ball Width | N/A 6.00 mm | N/A 6.00 mm | N/A 8.00 mm | N/A 8.00 mm | N/A 9.00 mm | |||||
| O - Ball Shoulder Diameter | N/A 5.19 mm | N/A 5.19 mm | N/A 7.68 mm | N/A 7.68 mm | N/A 8.93 mm | |||||
| M - Chamfer | N/A .50 mm | |||||||||
| Ball Diameter | N/A 7.93 mm | N/A 7.93 mm | N/A 11.10 mm | N/A 11.10 mm | N/A 12.70 mm | |||||
| a - Misalignment Angle | N/A 13.5 º | N/A 13.5 º | N/A 12.5 º | N/A 12.5 º | N/A 12.5 º | |||||
| Radial Static Limit Load Capacity | N/A 14,758 N | N/A 14,758 N | N/A 27,555 N | N/A 27,555 N | N/A 35,459 N | |||||
| Approximate Brg. Weight | N/A 4 g | N/A 4 g | N/A 9 g | N/A 9 g | N/A 13 g | |||||
| Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|
|
||||||||||