| Items |
008-4018-S Roller Chain Idler Sprockets |
008-5017-S Roller Chain Idler Sprockets |
008-6015-S Roller Chain Idler Sprockets |
010-4018-S Roller Chain Idler Sprockets |
010-5017-S Roller Chain Idler Sprockets |
|||||
| Bearing No. | N/A 203KRR5 | N/A 203KRR5 | N/A 203KRR5 | N/A 203KRR2 | N/A 203KRR2 | |||||
| Bore - d1 | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | |||||
| A.S.A. Chain No. | N/A 40 | N/A 50 | N/A 60 | N/A 40 | N/A 50 | |||||
| No. of Teeth | N/A 18 | N/A 17 | N/A 15 | N/A 18 | N/A 17 | |||||
| Pitch | N/A 12.7 mm1/2 in | N/A 15.9 mm5/8 in | N/A 19.0 mm3/4 in | N/A 12.7 mm1/2 in | N/A 15.9 mm5/8 in | |||||
| Dimension P | N/A 73.13 mm2.879 in | N/A 86.36 mm3.400 in | N/A 91.62 mm3.607 in | N/A 73.13 mm2.879 in | N/A 86.36 mm3.400 in | |||||
| Dimension D | N/A 79.88 mm3.145 in | N/A 94.72 mm3.729 in | N/A 101.32 mm3.989 in | N/A 79.88 mm3.145 in | N/A 94.72 mm3.729 in | |||||
| Dimension A | N/A 7.21 mm0.284 in | N/A 8.71 mm0.343 in | N/A 11.66 mm0.459 in | N/A 7.21 mm0.284 in | N/A 8.71 mm0.343 in | |||||
| Dimension F | N/A 24.43 mm0.962 in | |||||||||
| Dimension B | N/A 18.29 mm0.72 in | |||||||||
| Bearing Radial Load Rating at 500 RPM | N/A 3550 N800 lb | |||||||||
| Weight | N/A 0.2 Kg0.44 lb | N/A 0.299 Kg0.66 lb | N/A 0.417 Kg0.92 lb | N/A 0.2 Kg0.44 lb | N/A 0.299 Kg0.66 lb | |||||
|
|
||||||||||