| Items |
FSNT 511-609 - 21309K - TSNG609 FSNT Taper Bore Plummer Block Mounted Bearings |
FSNT 511-609 - 22309K - TSNG609 FSNT Taper Bore Plummer Block Mounted Bearings |
FSNT 512-610 - 21310K - TSNG610 FSNT Taper Bore Plummer Block Mounted Bearings |
FSNT 512-610 - 22310K - TSNG610 FSNT Taper Bore Plummer Block Mounted Bearings |
FSNT 511-609 - 22211K - TSNG511 FSNT Taper Bore Plummer Block Mounted Bearings |
|||||
| Housing | N/A FSNT 511-609 | N/A FSNT 511-609 | N/A FSNT 512-610 | N/A FSNT 512-610 | N/A FSNT 511-609 | |||||
| Material | N/A Cast Iron | |||||||||
| Cage Type | N/A EJ | |||||||||
| Shaft Diameter d | N/A 40 mm | N/A 40 mm | N/A 45 mm | N/A 45 mm | N/A 50 mm | |||||
| Bearing | N/A 21309K | N/A 22309K | N/A 21310K | N/A 22310K | N/A 22211K | |||||
| Locating Rings (width x OD) | N/A SR100X9.5 | N/A SR100X4 | N/A SR110X10.5 | N/A SR110X4 | N/A SR100X9.5 | |||||
| Seal Type | N/A Double Lip | |||||||||
| Seal | N/A TSNG609 | N/A TSNG609 | N/A TSNG610 | N/A TSNG610 | N/A TSNG511 | |||||
| Adapter Sleeve1 | N/A H309 | N/A H2309 | N/A H310 | N/A H2310 | N/A H311 | |||||
| Locknut | N/A KM9 | N/A KM9 | N/A KM10 | N/A KM10 | N/A KM11 | |||||
| Lockwasher | N/A MB9 | N/A MB9 | N/A MB10 | N/A MB10 | N/A MB11 | |||||
| End Cover2 | N/A EC511-609 | N/A EC511-609 | N/A EC512-610 | N/A EC512-610 | N/A EC511-609 | |||||
| A3 | N/A | |||||||||
| Housing Mass | N/A 4.5 Kg | N/A 4.5 Kg | N/A 5.3 Kg | N/A 5.3 Kg | N/A 4.5 Kg | |||||
| Bolt Qty | N/A 4 | |||||||||
| A | N/A 95 mm | N/A 95 mm | N/A 105 mm | N/A 105 mm | N/A 95 mm | |||||
| A1 | N/A 70 mm | |||||||||
| A2 | N/A | |||||||||
| G | N/A M12 | |||||||||
| H | N/A 128 mm | N/A 128 mm | N/A 134 mm | N/A 134 mm | N/A 128 mm | |||||
| H1 | N/A 70 mm | |||||||||
| H2 | N/A 28 mm | N/A 28 mm | N/A 30 mm | N/A 30 mm | N/A 28 mm | |||||
| J | N/A 210 mm | |||||||||
| J1 | N/A 35 mm | |||||||||
| J2 | N/A 234 mm | |||||||||
| Jmax | N/A | |||||||||
| Jmin | N/A | |||||||||
| L | N/A 255 mm | |||||||||
| N | N/A 15 mm | |||||||||
| N1 | N/A 20 mm | |||||||||
| C1 Dynamic Load Rating | N/A 138000 | N/A 190000 | N/A 163000 | N/A 238000 | N/A 140000 | |||||
| C0 Static Load Rating | N/A 125000 | N/A 182000 | N/A 151000 | N/A 241000 | N/A 142000 | |||||
| Max Oil Speed | N/A 6500 | N/A 6100 | N/A 5900 | N/A 5500 | N/A 5800 | |||||
| Max Grease Speed | N/A 5300 | N/A 5100 | N/A 4900 | N/A 4600 | N/A 4700 | |||||
| UPC Code | N/A 999999999 | |||||||||
| Full Timken Part Number | N/A FSNT511-609 - 21309K - TSNG609 | N/A FSNT511-609 - 22309K - TSNG609 | N/A FSNT512-610 - 21310K - TSNG610 | N/A FSNT512-610 - 22310K - TSNG610 | N/A FSNT511-609 - 22211K - TSNG511 | |||||
|
||||||||||