| Items |
LSE103BRH Bearing Housing for Split Cylindricals |
LSE103BRHATL Bearing Housing for Split Cylindricals |
LSE103BRHFS Bearing Housing for Split Cylindricals |
LSE103BRHHTPS Bearing Housing for Split Cylindricals |
LSE103BRHKPS Bearing Housing for Split Cylindricals |
|||||
| Series Type | N/A Light Series | |||||||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Aluminium Triple Labyrinth | N/A Felt Type | N/A High Temperature Packing | N/A Kevlar Packing Seal | |||||
| Bearing Type | N/A Split Cylindrical Retained Type | |||||||||
| Type | N/A Bearing and Housing | |||||||||
| Outside Diameter | N/A 3.9370 in100 mm | |||||||||
| Housing Width | N/A 3.3 in84 mm | N/A 3.4 in86 mm | N/A 3.3 in84 mm | N/A 3.3 in84 mm | N/A 3.3 in84 mm | |||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A 719.38 lbf3200 N | |||||||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE103BR | |||||||||
| Housing | N/A LSE103HR | N/A LS1HRTL | N/A LSE103HR | N/A LSE103HR | N/A LSE103HR | |||||
|
|
||||||||||