Items |
![]() 68514444041 Needle Bearing Type with Keyway - Inch (Imperial) Bores |
![]() 68514449739 Needle Bearing Type with Keyway - Inch (Imperial) Bores |
![]() 68514476319 Needle Bearing Type with Keyway - Inch (Imperial) Bores |
![]() 68514446728 Needle Bearing Type with Keyway - Inch (Imperial) Bores |
![]() 68514450331 Needle Bearing Type with Keyway - Inch (Imperial) Bores |
|||||
Description | N/A NB8B-UJ-5/8X5/8-NSS BE | N/A NB8B-UJ-5/8X5/8 | N/A NB8B-UJ-1/2X3/4 | N/A NB10B-UJ-3/4X3/4 | N/A NB10B-UJ-3/4X3/4-2SS90BE | |||||
Bore A & B | N/A 5/8 in | N/A 5/8 in | N/A 1/2 & 3/4 in | N/A 3/4 in | N/A 3/4 in | |||||
Type | N/A Universal Joints - NB Type | |||||||||
Size | N/A NB8B | N/A NB8B | N/A NB8B | N/A NB10B | N/A NB10B | |||||
Material | N/A Steel | |||||||||
Set Screw Size | N/A No Setscrew | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 (2 each side) | |||||
Keyway A & B (W x D) | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 1/8 x 1/16 & 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||||
Style | N/A Bored | |||||||||
Outside Diameter | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | N/A 1.500 in | N/A 1.500 in | |||||
Overall Length | N/A 3.75 in | N/A 3.75 in | N/A 3.75 in | N/A 4.25 in | N/A 4.25 in | |||||
Weight | N/A 0.90 lb | N/A 0.90 lb | N/A 1.74 lb | N/A 1.46 lb | N/A 1.47 lb | |||||
Color | N/A Metallic | |||||||||
Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
Static Breaking Torque | N/A 2500.00 in·lb | N/A 2500.00 in·lb | N/A 2500.00 in·lb | N/A 4400.00 in·lb | N/A 4400.00 in·lb | |||||
Bore Depth (Dimension C) | N/A 1.060 in | N/A 1.060 in | N/A 1.060 in | N/A 1.180 in | N/A 1.180 in | |||||
Bore Type | N/A Finished Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.750 in18.00 mm | N/A 0.750 in18.00 mm | N/A 0.750 in18.00 mm | N/A 0.880 in21.00 mm | N/A 0.880 in21.00 mm | |||||
Max. Speed | N/A 6000 rpm | |||||||||
Static Breaking Torque | N/A 2500.00 in-lb | N/A 2500.00 in-lb | N/A 2500.00 in-lb | N/A 4400.00 in-lb | N/A 4400.00 in-lb | |||||
Main Pin Height (Dimension E) | N/A 1.880 in | N/A 1.880 in | N/A 1.880 in | N/A 2.12 in | N/A 2.12 in | |||||
Max. Angle Offset | N/A 25.00 º | |||||||||
Cubic inches | N/A 5.85938 in³ | N/A 5.85938 in³ | N/A 5.85938 in³ | N/A 9.56250 in³ | N/A 9.56250 in³ | |||||
|