Items |
![]() 69790400444 Mite® Type Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400008 Mite® Type Coupling Hubs w/ Rough Stock Bore - Imperial |
||
Description | N/A MITE-HUB-RSB | N/A MITE-HUB-SS-RSB | ||
Size | N/A MITE | |||
Type | N/A Gear Coupling Hubs | |||
Hub Material | N/A Sintered Iron | |||
Style | N/A Unbored | |||
Overall Length | N/A 2.380 in60.45 mm | |||
Length thru Bore | N/A 1.130 in28.70 mm | |||
Outside Diameter | N/A 2.880 in73.15 mm | |||
Color | N/A Metallic | |||
Bore Type | N/A Rough Stock Bore | |||
Max. Bore (Dimensions ID1/ID2) | N/A 1.125 in28.58 mm | |||
Dimension HD | N/A 1.75 in44.45 mm | |||
Dimension LS | N/A 1.310 in33.27 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | |||
Max. Angular Misalignment | N/A 3.00 º | |||
Coupling Type | N/A Gear | |||
Weight | N/A 0.70 lb | |||
Complete Coupling Weight | N/A 1.00 lb | |||
Cubic inches | N/A 3.46063 in³ | |||
|