Items |
![]() 69790400012 Nyflex® Type Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400025 Nyflex® Type Coupling Hubs w/ Rough Stock Bore - Imperial |
||
Description | N/A NYFL-HUB-RSB | N/A NYFL-HUB-SS-RSB | ||
Size | N/A NYFL | |||
Type | N/A Gear Coupling Hubs | |||
Hub Material | N/A Sintered Iron | |||
Length thru Bore | N/A 1.630 in41.40 mm | |||
Style | N/A Unbored | |||
Dimension HD | N/A 2.380 in60.45 mm | |||
Overall Length | N/A 3.380 in85.85 mm | |||
Outside Diameter | N/A 3.750 in95.25 mm | |||
Color | N/A Metallic | |||
Bore Type | N/A Rough Stock Bore | |||
Max. Bore (Dimensions ID1/ID2) | N/A 1.625 in41.28 mm | |||
Dimension LS | N/A 1.880 in47.75 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | |||
Max. Angular Misalignment | N/A 5.00 º | |||
Coupling Type | N/A Gear | |||
Weight | N/A 2.10 lb | |||
Complete Coupling Weight | N/A 3.50 lb | |||
Cubic inches | N/A 9.23297 in³ | |||
|