Print Back
Lovejoy / Sier-Bath Nyflex® and Mite®
    Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.

    No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
    Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
    When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
    The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
Mite® Type Coupling Hubs w/ Keyway - Imperial
Mite® Type Coupling Hubs w/ Keyway - Imperial-2
Unit of Measure
Items Mite® Type Coupling Hubs w/ Keyway - Imperial
69790400006
Mite® Type Coupling Hubs w/ Keyway - Imperial
Mite® Type Coupling Hubs w/ Keyway - Imperial
69790400001
Mite® Type Coupling Hubs w/ Keyway - Imperial
Mite® Type Coupling Hubs w/ Keyway - Imperial
69790400007
Mite® Type Coupling Hubs w/ Keyway - Imperial
Mite® Type Coupling Hubs w/ Keyway - Imperial
69790400005
Mite® Type Coupling Hubs w/ Keyway - Imperial
Mite® Type Coupling Hubs w/ Keyway - Imperial
69790400003
Mite® Type Coupling Hubs w/ Keyway - Imperial
Description  N/A MITE-HUB-1"-1/4X1/8KW N/A MITE-HUB-1/2-1/8X1/16KW N/A MITE-HUB-1-1/8-1/4X1/8KW N/A MITE-HUB-15/16-1/4X1/8KW N/A MITE-HUB-3/4-3/16X3/32KW
Bore Size  N/A 1 in N/A 1/2 in N/A 1 1/8 in N/A 15/16 in N/A 3/4 in
Type N/A Gear Coupling Hubs
Size N/A MITE
Hub Material N/A Sintered Iron
Set Screw Style Coupling Size (Dimension T) N/A 1/4-20
Keyway Size (W x D) N/A 1/4 x 1/8 in N/A 1/8 x 1/16 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 3/16 x 3/32 in
Style N/A Bored
Overall Length N/A 2.380 in60.45 mm
Length thru Bore N/A 1.130 in28.70 mm
Outside Diameter N/A 2.880 in73.15 mm
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm
Dimension HD N/A 1.75 in44.45 mm
Dimension LS N/A 1.310 in33.27 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Max. Angular Misalignment N/A 3.00 º
Coupling Type N/A Gear
Weight N/A 0.70 lb
Complete Coupling Weight N/A 1.00 lb
Cubic inches N/A 3.46063 in³