Print Back
C Type Continuous Sleeve Cut Away
Nyflex® Type Coupling Sleeves - Imperial-2
Unit of Measure
Items C Type Continuous Sleeve Cut Away
69790400011
Mite® Type Couplings Accessory Kit - Imperial
C Type Continuous Sleeve Cut Away
69790400765
Mite® Type Couplings Accessory Kit - Imperial
Description  N/A MITE-ACCY KIT N/A MITE-ACCY KIT-SS
Width N/A 6.000 in
Height N/A 4.000 in
Depth N/A 1.00 in
Cubic inches N/A 24.00000 in³
Overall Length N/A 2.380 in60.45 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm
Hub Style N/A MITE
Type N/A Accessory Kit
Material N/A Steel N/A Stainless Steel
Max. Bore (Dimensions ID1/ID2) N/A 1.130 in28.70 mm
Outside Diameter N/A 2.880 in73.15 mm
Number of Pieces N/A 2
Dimension HD N/A 1.750 in44.45 mm
Dimension LS N/A 1.310 in33.27 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Weight N/A 0.03 lb N/A 0.04 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.00 lb
Complete Coupling Weight N/A 3.00 º
Coupling Type N/A Gear