Items |
![]() 69790400028 Nyflex® Type Couplings Accessory Kit - Imperial |
![]() 69790400766 Nyflex® Type Couplings Accessory Kit - Imperial |
||
Description | N/A NYFL-ACCY KIT | N/A NYFL-ACCY KIT-SS | ||
Width | N/A 6.000 in | |||
Height | N/A 4.000 in | |||
Depth | N/A 1.00 in | |||
Cubic inches | N/A 24.00000 in³ | |||
Overall Length | N/A 3.380 in85.85 mm | |||
Max. Bore (Dimensions ID1/ID2) | N/A 1.625 in41.28 mm | |||
Hub Style | N/A NYFL | |||
Type | N/A Accessory Kit | |||
Material | N/A Steel | N/A Stainless Steel | ||
Length thru Bore | N/A 1.630 in41.40 mm | |||
Outside Diameter | N/A 3.75 in95.25 mm | |||
Number of Pieces | N/A 2 | |||
Dimension HD | N/A 2.380 in60.45 mm | |||
Dimension LS | N/A 1.880 in47.75 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | |||
Weight | N/A 0.08 lb | N/A 0.07 lb | ||
Weight (Complete Coupling w/ Max. Bores) | N/A 3.50 lb | |||
Max. Angular Misalignment | N/A 5.00 º | |||
Coupling Type | N/A Gear | |||
|