| Items |
68514458075 MOL Series - Oldham Center Members (Inserts) |
68514458087 MOL Series - Oldham Center Members (Inserts) |
68514458099 MOL Series - Oldham Center Members (Inserts) |
68514458110 MOL Series - Oldham Center Members (Inserts) |
||||
| Description | N/A MOL16-CENTER MEMBER | N/A MOL20-CENTER MEMBER | N/A MOL25-CENTER MEMBER | N/A MOL32-CENTER MEMBER | ||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | N/A 0.984 in25.00 mm | N/A 1.260 in32.00 mm | ||||
| Coupling Type | N/A Oldham | |||||||
| Coupling Size | N/A MOL16 | N/A MOL20 | N/A MOL25 | N/A MOL32 | ||||
| Material | N/A Polyacetal | |||||||
| Insert Style | N/A Jaw Type | |||||||
| Overall Length | N/A 0.433 in | N/A 0.551 in | N/A 0.669 in | N/A 0.787 in | ||||
| Color | N/A Blue | |||||||
| Normal Temperature Range | N/A -4 to 176 ºF | |||||||
| Max. Operating Temperature | N/A 176.00 ºF | |||||||
| Nominal Torque | N/A 6.20 in·lb | N/A 10.60 in·lb | N/A 17.70 in·lb | N/A 39.80 in·lb | ||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.197 in5.00 mm | N/A 0.315 in8.00 mm | ||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.236 in6.00 mm | N/A 0.315 in8.00 mm | N/A 0.394 in10.00 mm | N/A 0.551 in14.00 mm | ||||
| Cubic inches | N/A 0.17186 in³ | N/A 0.34127 in³ | N/A 0.64776 in³ | N/A 1.24944 in³ | ||||
| Weight | N/A 0.00 oz | N/A 0.01 oz | N/A 0.01 oz | N/A 0.03 oz | ||||
|
|
||||||||