| Items |
68514458601 MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores |
68514458602 MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores |
68514458084 MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores |
68514458085 MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores |
68514458606 MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores |
|||||
| Description | N/A MOL16C-HUB-3MM-NKW | N/A MOL16C-HUB-4MM-NKW | N/A MOL16C-HUB-5MM-NKW | N/A MOL16C-HUB-6MM-NKW | N/A MOL20C-HUB-3MM-NKW | |||||
| Bore Size | N/A 3.00 mm | N/A 4.00 mm | N/A 5.00 mm | N/A 6.00 mm | N/A 3.00 mm | |||||
| Coupling Type | N/A Oldham, Three Piece Design w/ Insert | |||||||||
| Coupling Size | N/A MOL16C | N/A MOL16C | N/A MOL16C | N/A MOL16C | N/A MOL20C | |||||
| Material | N/A Aluminum | |||||||||
| Clamp Screw Size | N/A M2.6 | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.492 in12.50 mm | N/A 0.492 in12.50 mm | N/A 0.492 in12.50 mm | N/A 0.492 in12.50 mm | N/A 0.551 in14.00 mm | |||||
| Style | N/A Clamp Screw | |||||||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | |||||
| Overall Coupling Length | N/A 1.142 in29.00 mm | N/A 1.142 in29.00 mm | N/A 1.142 in29.00 mm | N/A 1.142 in29.00 mm | N/A 1.299 in33.00 mm | |||||
| Color | N/A Silver/Metallic | |||||||||
| Max. Operating Temperature | N/A 176.00 ºF80.00 ºC | |||||||||
| Nominal Torque | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 10.60 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.315 in8.00 mm | |||||
| Max Speed | N/A 9500.00 rpm | N/A 9500.00 rpm | N/A 9500.00 rpm | N/A 9500.00 rpm | N/A 7600.00 rpm | |||||
| Angular Misalignment | N/A 3.00 º | |||||||||
| Parallel Misalignment | N/A 0.400 in | N/A 0.400 in | N/A 0.400 in | N/A 0.400 in | N/A 0.600 in | |||||
| Torsional Stiffness | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 974.00 in·lb/rad | |||||
| Moment of Inertia | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.004 lb·in² | |||||
| Weight | N/A 0.02 oz | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.40 oz11.00 g | N/A 0.40 oz11.00 g | N/A 0.40 oz11.00 g | N/A 0.40 oz11.00 g | N/A 0.80 oz22.00 g | |||||
| Cubic inches | N/A 0.19527 in³ | N/A 0.19527 in³ | N/A 0.19527 in³ | N/A 0.19527 in³ | N/A 0.34127 in³ | |||||
|
|
||||||||||