| Items |
68514476989 BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476940 BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476992 BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476941 BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476944 BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A BWC21-CP-1/4X1/4 | N/A BWC21-CP-3/16X3/16 | N/A BWC23-CP-1/4X1/4 | N/A BWC23-CP-3/16X3/16 | N/A BWC26-CP-1/4X1/4 | |||||
| Bore A | N/A 0.250 in | N/A 0.188 in | N/A 0.250 in | N/A 0.188 in | N/A 0.250 in | |||||
| Bore B | N/A 0.250 in | N/A 0.188 in | N/A 0.250 in | N/A 0.188 in | N/A 0.250 in | |||||
| Coupling Size | N/A BWC21 | N/A BWC21 | N/A BWC23 | N/A BWC23 | N/A BWC26 | |||||
| Type | N/A Standard Bellows Coupling | |||||||||
| Overall Length | N/A 0.827 in21.000 mm | N/A 0.827 in21.000 mm | N/A 0.906 in23.000 mm | N/A 0.906 in23.000 mm | N/A 1.024 in26.000 mm | |||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 0.591 in15.00 mm | N/A 0.591 in15.00 mm | N/A 0.591 in15.00 mm | N/A 0.591 in15.00 mm | N/A 0.748 in19.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.256 in6.50 mm | N/A 0.256 in6.50 mm | N/A 0.256 in6.50 mm | N/A 0.256 in6.50 mm | N/A 0.394 in10.00 mm | |||||
| Length thru Bore | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.354 in9.00 mm | |||||
| Bellows Material | N/A Stainless Steel | |||||||||
| Hub Material | N/A Aluminum | |||||||||
| Style | N/A Clamp | |||||||||
| Application | N/A Motion Control | |||||||||
| Clamp Screw Size | N/A M2 | N/A M2 | N/A M2 | N/A M2 | N/A M2.5 | |||||
| Weight | N/A 0.02 oz | N/A 0.02 oz | N/A 0.02 oz | N/A 0.02 oz | N/A 0.05 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.30 oz | N/A 0.30 oz | N/A 0.30 oz | N/A 0.30 oz | N/A 0.80 oz | |||||
| Max. Operating Temperature | N/A 212.00 ºF | |||||||||
| Max. Speed | N/A 15000 rpm | |||||||||
| Nominal Torque | N/A 3.54 in·lb | N/A 3.54 in·lb | N/A 7.97 in·lb | N/A 7.97 in·lb | N/A 13.28 in·lb | |||||
| Angular Misalignment | N/A 1.20 º | |||||||||
| Axial Misalignment | N/A 0.0090 in | N/A 0.0090 in | N/A 0.0080 in | N/A 0.0080 in | N/A 0.0100 in | |||||
| Parallel Misalignment | N/A 0.004 in | |||||||||
| Moment of Inertia | N/A 0.0090 lb·in² | N/A 0.0090 lb·in² | N/A 0.0090 lb·in² | N/A 0.0090 lb·in² | N/A 0.0380 lb·in² | |||||
| Torsional Stiffness | N/A 2248.00 in·lb/rad | N/A 2248.00 in·lb/rad | N/A 4487.00 in·lb/rad | N/A 4487.00 in·lb/rad | N/A 6620.00 in·lb/rad | |||||
| Cubic inches | N/A 0.28886 in³ | N/A 0.28886 in³ | N/A 0.31645 in³ | N/A 0.31645 in³ | N/A 0.57293 in³ | |||||
|
|
||||||||||