| Items |
68514477008 BWLC Series - Bellows Clamp Style Couplings - Metric Bores |
68514477007 BWLC Series - Bellows Clamp Style Couplings - Metric Bores |
68514477012 BWLC Series - Bellows Clamp Style Couplings - Metric Bores |
68514477010 BWLC Series - Bellows Clamp Style Couplings - Metric Bores |
68514477015 BWLC Series - Bellows Clamp Style Couplings - Metric Bores |
|||||
| Description | N/A BWLC63-CP-10MMX20MM | N/A BWLC63-CP-20MMX20MM | N/A BWLC65-CP-10MMX20MM | N/A BWLC65-CP-20MMX22MM | N/A BWLC78-CP-15MMX15MM | |||||
| Bore A | N/A 10.00 mm | N/A 20.00 mm | N/A 10.00 mm | N/A 20.00 mm | N/A 15.00 mm | |||||
| Bore B | N/A 20.00 mm | N/A 20.00 mm | N/A 20.00 mm | N/A 22.00 mm | N/A 15.00 mm | |||||
| Coupling Size | N/A BWLC63 | N/A BWLC63 | N/A BWLC65 | N/A BWLC65 | N/A BWLC78 | |||||
| Type | N/A Bellows Coupling | |||||||||
| Overall Length | N/A 2.480 in63.000 mm | N/A 2.480 in63.000 mm | N/A 2.559 in65.000 mm | N/A 2.559 in65.000 mm | N/A 3.071 in78 mm | |||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 1.772 in45 mm | N/A 1.772 in45 mm | N/A 2.205 in56.00 mm | N/A 2.205 in56.00 mm | N/A 2.598 in66.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.551 in14.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | N/A 0.984 in25.00 mm | N/A 1.378 in35.00 mm | |||||
| Length thru Bore | N/A 0.472 in12.00 mm | N/A 0.472 in12.00 mm | N/A 0.591 in15.00 mm | N/A 0.591 in15.00 mm | N/A 0.768 in19.50 mm | |||||
| Bellows Material | N/A Stainless Steel | |||||||||
| Hub Material | N/A Aluminum | |||||||||
| Style | N/A Clamp | |||||||||
| Application | N/A Motion Control | |||||||||
| Connection Type A x B | N/A 10 x 20 | N/A 20 x 20 | N/A 10 x 20 | N/A 20 x 22 | N/A 15 x 15 | |||||
| Clamp Screw Size | N/A M5 | N/A M5 | N/A M6 | N/A M6 | N/A M8 | |||||
| Dimension HD | N/A 1.772 in45.00 mm | N/A 1.772 in45.00 mm | N/A | N/A | N/A | |||||
| Weight | N/A 0.44 oz | N/A 0.44 oz | N/A 0.66 oz | N/A 0.66 oz | N/A 1.32 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 7.05 oz200.00 g | N/A 7.05 oz200.00 g | N/A 10.58 oz300.00 g | N/A 10.58 oz300.00 g | N/A 21.16 oz600.00 g | |||||
| Max. Operating Temperature | N/A 212.00 ºF | |||||||||
| Max. Speed | N/A 12700.00 rpm | N/A 12700.00 rpm | N/A 10200.00 rpm | N/A 10200.00 rpm | N/A 8600.00 rpm | |||||
| Nominal Torque | N/A 159.00 in·lb | N/A 159.00 in·lb | N/A 266.00 in·lb | N/A 266.00 in·lb | N/A 531.00 in·lb | |||||
| Angular Misalignment | N/A 1.50 º | N/A 1.50 º | N/A 1 º | N/A 1 º | N/A 1 º | |||||
| Axial Misalignment | N/A 0.0200 in | N/A 0.0200 in | N/A 0.0160 in | N/A 0.0160 in | N/A 0.0160 in | |||||
| Parallel Misalignment | N/A 0.008 in | N/A 0.008 in | N/A 0.004 in | N/A 0.004 in | N/A 0.004 in | |||||
| Moment of Inertia | N/A 0.2730 lb·in² | N/A 0.2730 lb·in² | N/A 0.5470 lb·in² | N/A 0.5470 lb·in² | N/A 1.7090 lb·in² | |||||
| Torsional Stiffness | N/A 70800.00 in·lb/rad | N/A 70800.00 in·lb/rad | N/A 318600.00 in·lb/rad | N/A 318600.00 in·lb/rad | N/A 646050.00 in·lb/rad | |||||
| Cubic inches | N/A 7.78716 in³ | N/A 7.78716 in³ | N/A 12.44192 in³ | N/A 12.44192 in³ | N/A 20.72803 in³ | |||||
|
|
||||||||||