Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
Items Fafnir® Single Row Ball Bearings
MM12BS32 SUH
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Fafnir® Single Row Ball Bearings
MM12BS32 DUH
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Fafnir® Single Row Ball Bearings
MM12BS32 TUH
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Fafnir® Single Row Ball Bearings
MM12BS32 QUH
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Fafnir® Single Row Ball Bearings
MM12BS32 SUM
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Rows per Set N/A Single N/A Duplex N/A Triplex N/A Quadruplex N/A Single
Design Units N/A Metric
d - Bore N/A 12 mm
D - Outer Diameter N/A 1.2598 in32 mm
Bearing Width N/A 0.3937 in10 mm
Total Width N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 1.1811 in30 mm N/A 1.5748 in40 mm N/A 0.3937 in10 mm
Contact Angle N/A 60 º
C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N
Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N
Limiting Speed (Grease) (per row) N/A 7300 rpm
Limiting Speed (Oil) N/A 14600 rpm
Ball Type N/A STEEL
Cage Type N/A CR - Phenolic Outer Land Riding Cage
Bearing Weight N/A 0.09 lb0.04 Kg N/A 0.18 lb0.08 Kg N/A 0.27 lb0.12 Kg N/A 0.36 lb0.16 Kg N/A 0.09 lb0.04 Kg
R - Inner Ring "To Clear" Radius1 N/A 0.031 in0.8 mm
r - Outer Ring "To Clear" Radius2 N/A 0.031 in0.800 mm
da - Inner Ring Backing Diameter N/A 0.855 in21.717 mm
Da - Outer Ring Backing Diameter N/A 0.879 in22.327 mm
World Part Number N/A
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.