| Items |
QF15 Assembly W/VSP&Red Standard Coupling with High-Speed Split Cover |
QF15 Assembly W/VSP&Blue Standard Coupling with High-Speed Split Cover |
QF15 Assembly W/VSP&White Standard Coupling with High-Speed Split Cover |
QF15 Assembly W/VSP&Black Standard Coupling with High-Speed Split Cover |
QF25 Assembly W/VSP&Red Standard Coupling with High-Speed Split Cover |
|||||
| Pilot-Bore Diameter | N/A 17/32 | N/A 17/32 | N/A 17/32 | N/A 17/32 | N/A 5/8 | |||||
| Maximum Bore Size - Standard Keyway | N/A 40 mm1 5/8 in | N/A 40 mm1 5/8 in | N/A 40 mm1 5/8 in | N/A 40 mm1 5/8 in | N/A 50 mm2 1/8 in | |||||
| Max. RPM | N/A 9000 rpm | N/A 9000 rpm | N/A 9000 rpm | N/A 9000 rpm | N/A 7000 rpm | |||||
| Color | N/A Red | N/A Blue | N/A White | N/A Black | N/A Red | |||||
| Continuous Torque | N/A 150 N·m1324 in·lb | N/A 293 N·m2594 in·lb | N/A 293 N·m2594 in·lb | N/A 452 N·m4001 in·lb | N/A 484 N·m4283 in·lb | |||||
|
|
||||||||||