| Items |
88345049267 QUICK FLEX Double Ended Spacer Body |
88345095979 QUICK FLEX Double Ended Spacer Body |
88345042828 QUICK FLEX Double Ended Spacer Body |
88345045891 QUICK FLEX Double Ended Spacer Body |
88345096460 QUICK FLEX Double Ended Spacer Body |
|||||
| Description | N/A QF1000DESPBODYX250MM | N/A QF100DESPBDX120 | N/A QF100DESPBODYX6 | N/A QF100DESPBODYX8.9 | N/A QF10260DSBY1830 | |||||
| Type | N/A QUICK FLEX Spacer Body | |||||||||
| Dimension S | N/A 250 mm | N/A 120 mm | N/A 6.000 in | N/A 8.900 in | N/A 1830 mm | |||||
| Dimension D1 | N/A | |||||||||
| Color | N/A | |||||||||
| Style | N/A | |||||||||
| Application | N/A | |||||||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A | |||||||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 1000 | N/A 100 | N/A 100 | N/A 100 | N/A 10260 | |||||
|
|
||||||||||