| Items |
88345005422 QUICK FLEX Elastomeric Inserts |
88345005408 QUICK FLEX Elastomeric Inserts |
88345005410 QUICK FLEX Elastomeric Inserts |
88345005409 QUICK FLEX Elastomeric Inserts |
88345005213 QUICK FLEX Elastomeric Inserts |
|||||
| Description | N/A The QUICK FLEX Type coupling consists of two standard hubs, one cover, and one elastomeric insert. | |||||||||
| Description | N/A QF5TINSERT | N/A QF5BINSERT | N/A QF5INSERT | N/A QF5HINSERT | N/A QF15TINSERT | |||||
| Coupling Size | N/A 5 | N/A 5 | N/A 5 | N/A 5 | N/A 15 | |||||
| Coupling Type | N/A QUICK FLEX® | |||||||||
| Material | N/A Urethane | N/A Urethane | N/A Urethane | N/A High Temp Urethane | N/A Urethane | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.66 in42.2 mm | |||||
| Insert Style | N/A Wrap | |||||||||
| Color | N/A Black | N/A Blue | N/A Red | N/A White | N/A Black | |||||
| Normal Temperature Range | N/A - ºC | N/A | N/A | N/A | N/A | |||||
| Torque | N/A | N/A | N/A | N/A | N/A 452 in·lb | |||||
| Dimension A | N/A 2.23 in56.6 mm | N/A 2.23 in56.6 mm | N/A 2.23 in56.6 mm | N/A 2.23 in56.6 mm | N/A 2.86 in72.6 mm | |||||
| Dimension B | N/A | |||||||||
| Inner Diameter (L) | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.23 in31.2 mm | N/A 1.66 in42.2 mm | |||||
| Dimension W | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.85 in21.6 mm | |||||
| Angular Misalignment | N/A 2 º | |||||||||
| Parallel Misalignment | N/A 0.02 in | N/A 0.02 in | N/A 0.02 in | N/A 0.02 in | N/A 0.039 in | |||||
| Shore Hardness | N/A 68D | N/A 60D | N/A 48D | N/A 60D | N/A 68D | |||||
| Damping Capacity | N/A None | |||||||||
| Chemical Resistance | N/A QUICK FLEX | |||||||||
| Type | N/A Elastomeric Insert | |||||||||
| Weight | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||