| Items |
88345042915 QUICK FLEX Flanged Spacer Hubs - Metric Bores |
88345096087 QUICK FLEX Flanged Spacer Hubs - Metric Bores |
88345043212 QUICK FLEX Flanged Spacer Hubs - Metric Bores |
88345043768 QUICK FLEX Flanged Spacer Hubs - Metric Bores |
88345043770 QUICK FLEX Flanged Spacer Hubs - Metric Bores |
|||||
| Description | N/A QF15SPHUBX24MM | N/A QF15SPHUBX25MM | N/A QF15SPHUBX28MM | N/A QF15SPHUBX29MM | N/A QF15SPHUBX32MM | |||||
| Bore Size | N/A 24 mm | N/A 25 mm | N/A 28 mm | N/A 29 mm | N/A 32 mm | |||||
| Hub Style | N/A | |||||||||
| Coupling Type | N/A QUICK FLEX | |||||||||
| Coupling Size | N/A 15 | |||||||||
| Material | N/A 1020 | |||||||||
| Keyway Size (mm) | N/A 8X3.3 | |||||||||
| Overall Length | N/A | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 40 mm | |||||||||
| Hub Length | N/A | |||||||||
| Max. Speed | N/A | |||||||||
| Dimension G | N/A | |||||||||
| Dimension SL | N/A | |||||||||
| Dimension T | N/A | |||||||||
| Rated HP at 100 rpm | N/A | |||||||||
| Rated HP at 1,200 rpm | N/A | |||||||||
| Rated HP at 1,800 rpm | N/A | |||||||||
| Rated HP at 3,600 rpm | N/A | |||||||||
| # of Jaws | N/A | |||||||||
| Elastomeric Member | N/A | |||||||||
| Weight | N/A | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||