| Items |
88345045564 QUICK FLEX Single Ended Spacer Body - Imperial (inch) |
88345042905 QUICK FLEX Single Ended Spacer Body - Imperial (inch) |
88345045809 QUICK FLEX Single Ended Spacer Body - Imperial (inch) |
88345046027 QUICK FLEX Single Ended Spacer Body - Imperial (inch) |
88345041642 QUICK FLEX Single Ended Spacer Body - Imperial (inch) |
|||||
| Description | N/A QF15SPBODYX2 | N/A QF15SPBODYX2.5 | N/A QF15SPBODYX3 | N/A QF15SPBODYX4 | N/A QF15SPBODYX4.69 | |||||
| Type | N/A QUICK FLEX Spacer Body | |||||||||
| Length thru Bore | N/A | |||||||||
| Dimension S | N/A 2 in | N/A 2-1/2 in | N/A 3 in | N/A 4.00 in | N/A 4.69 in | |||||
| Dimension D1 | N/A 2.31 in | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Color | N/A Metallic | |||||||||
| Style | N/A Single Ended | |||||||||
| Application | N/A | |||||||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A | |||||||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Size | N/A 15 | |||||||||
|
|
||||||||||