| Items |
88345043361 QUICK FLEX Single Ended Spacer Body - Metric (mm) |
88345041634 QUICK FLEX Single Ended Spacer Body - Metric (mm) |
88345041635 QUICK FLEX Single Ended Spacer Body - Metric (mm) |
88345041636 QUICK FLEX Single Ended Spacer Body - Metric (mm) |
88345041637 QUICK FLEX Single Ended Spacer Body - Metric (mm) |
|||||
| Description | N/A QF15SPBODYX95MM | N/A QF15SPBODYX100MM | N/A QF15SPBODYX140MM | N/A QF15SPBODYX155MM | N/A QF15SPBODYX180MM | |||||
| Type | N/A QUICK FLEX Spacer Body | |||||||||
| Dimension S | N/A 95 mm | N/A 100 mm | N/A 140 mm | N/A 155 mm | N/A 180 mm | |||||
| Dimension D1 | N/A 2.31 in | |||||||||
| Color | N/A | |||||||||
| Style | N/A | |||||||||
| Application | N/A | |||||||||
| Dimension D | N/A | |||||||||
| Weight | N/A | |||||||||
| Complete Coupling Weight | N/A | |||||||||
| Max RPM | N/A | |||||||||
| Torque | N/A | |||||||||
| Max. Angular Misalignment (per Gear Mesh) | N/A | |||||||||
| Parallel Misalignment | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Outside Diameter | N/A 58.7 mm | |||||||||
| Size | N/A 15 | |||||||||
|
|
||||||||||