| Items |
88345046040 QUICK FLEX Standard Hubs with Keyway - Metric Bores |
88345032894 QUICK FLEX Standard Hubs with Keyway - Metric Bores |
88345032895 QUICK FLEX Standard Hubs with Keyway - Metric Bores |
88345032896 QUICK FLEX Standard Hubs with Keyway - Metric Bores |
88345032897 QUICK FLEX Standard Hubs with Keyway - Metric Bores |
|||||
| Description | N/A QF5S303X10MM | N/A QF5S303X11MM | N/A QF5S303X12MM | N/A QF5S303X14MM | N/A QF5S303X15MM | |||||
| Bore Size | N/A 10 mm | N/A 11 mm | N/A 12 mm | N/A 14 mm | N/A 15 mm | |||||
| Hub Style | N/A | |||||||||
| Coupling Type | N/A QUICK FLEX | |||||||||
| Coupling Size | N/A 5 | |||||||||
| Material | N/A 303 Stainless Steel | |||||||||
| Keyway Size (mm) | N/A 3x1.4 | N/A 4x1.8 | N/A 4x1.8 | N/A 5X2.3 | N/A 5X2.3 | |||||
| Length thru Bore | N/A 1.08 in27.4 mm | |||||||||
| Overall Length | N/A | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1 1/4 in25.00 mm | |||||||||
| Hub Length | N/A | |||||||||
| Max. Speed | N/A | |||||||||
| Dimension G | N/A 2 in50.8 mm | |||||||||
| Dimension SL | N/A 0.88 in22.4 mm | |||||||||
| Dimension T | N/A | |||||||||
| Rated HP at 100 rpm | N/A | |||||||||
| Rated HP at 1,200 rpm | N/A | |||||||||
| Rated HP at 1,800 rpm | N/A | |||||||||
| Rated HP at 3,600 rpm | N/A | |||||||||
| # of Jaws | N/A | |||||||||
| Elastomeric Member | N/A | |||||||||
| Weight | N/A | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||