| Items |
84527101901 Elastic Bushings with Inch Pipe |
84527101933 Elastic Bushings with Inch Pipe |
84527101913 Elastic Bushings with Inch Pipe |
84527101917 Elastic Bushings with Inch Pipe |
||||
| Description | N/A ELASTIC BUSHING-1/4"-PIPE | N/A ELASTIC BUSHING-1/2"-PIPE | N/A ELASTIC BUSHING-3/4"-PIPE | N/A ELASTIC BUSHING-1"-PIPE | ||||
| Height | N/A 1.610 in | N/A 1.650 in | N/A 1.650 in | N/A 1.650 in | ||||
| Type | N/A Imperial Pipe | |||||||
| Material | N/A Elastic | |||||||
| Temperature | N/A 194 to 203 ºF | |||||||
| Bushing Series | N/A Pipe | |||||||
| Dimension A | N/A 0.690 in17.50 mm | N/A 0.980 in25.00 mm | N/A 1.180 in30.00 mm | N/A 1.460 in37.00 mm | ||||
| Dimension B | N/A 0.470 in11.90 mm | N/A 0.760 in19.40 mm | N/A 0.960 in24.40 mm | N/A 1.240 in31.40 mm | ||||
| Dimension C | N/A 0.940 in24.00 mm | N/A 1.180 in30.00 mm | N/A 1.380 in35.00 mm | N/A 1.570 in40.00 mm | ||||
| Dimension D | N/A 1.260 in32.00 mm | N/A 1.570 in40.00 mm | N/A 1.770 in45.00 mm | N/A 1.970 in50.00 mm | ||||
| Dimension E | N/A 0.980 in25.00 mm | |||||||
| Dimension F | N/A 0.160 in4.0 mm | N/A 0.200 in5.00 mm | N/A 0.200 in5.00 mm | N/A 0.200 in5.00 mm | ||||
| Dimension G | N/A 0.470 in12.00 mm | |||||||
| UPC Number | N/A 1901 | N/A 1933 | N/A 1913 | N/A 1917 | ||||
| Weight | N/A 0.03 lb | N/A 0.04 lb | N/A 0.05 lb | N/A 0.05 lb | ||||
| Cubic inches | N/A 2.55604 in³ | N/A 4.06709 in³ | N/A 5.16929 in³ | N/A 6.40349 in³ | ||||
|
|
||||||||