Print Back
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Elastic Bushings w/ Imperial Pipe
Elastic Bushings w/ Imperial Pipe-2
Unit of Measure
Items Elastic Bushings w/ Imperial Pipe
84527101907
Elastic Bushings with Inch Tubing
Elastic Bushings w/ Imperial Pipe
84527101908
Elastic Bushings with Inch Tubing
Elastic Bushings w/ Imperial Pipe
84527101909
Elastic Bushings with Inch Tubing
Elastic Bushings w/ Imperial Pipe
84527101910
Elastic Bushings with Inch Tubing
Elastic Bushings w/ Imperial Pipe
84527101911
Elastic Bushings with Inch Tubing
Description  N/A ELASTIC BUSHING-1/4"-TUBING N/A ELASTIC BUSHING-3/8"-TUBING N/A ELASTIC BUSHING-1/2"-TUBING N/A ELASTIC BUSHING-3/4"-TUBING N/A ELASTIC BUSHING-1-1/4"-TUBING
Height N/A 1.570 in N/A 1.570 in N/A 1.570 in N/A 1.610 in N/A 1.650 in
Type N/A Imperial Tubing
Material N/A Elastic
Temperature  N/A 194 to 203 ºF
Bushing Series N/A Inch Tubing
Dimension A N/A 0.410 in10.50 mm N/A 0.530 in13.50 mm N/A 0.670 in17.00 mm N/A 0.910 in23.00 mm N/A 1.420 in36.00 mm
Dimension B N/A 0.250 in6.35 mm N/A 0.380 in9.52 mm N/A 0.500 in12.70 mm N/A 0.750 in19.00 mm N/A 1.250 in31.75 mm
Dimension C N/A 0.470 in12.00 mm N/A 0.630 in16.00 mm N/A 0.940 in24.00 mm N/A 0.940 in24.00 mm N/A 1.570 in40.00 mm
Dimension D N/A 0.710 in18.00 mm N/A 0.910 in23.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.970 in50.00 mm
Dimension E N/A 0.980 in25.00 mm
Dimension F N/A 0.120 in3.0 mm N/A 0.120 in3.0 mm N/A 0.120 in3.0 mm N/A 0.160 in4.0 mm N/A 0.200 in5.00 mm
Dimension G N/A 0.470 in12.00 mm
Cubic inches N/A 0.79144 in³ N/A 1.30012 in³ N/A 2.49253 in³ N/A 2.55604 in³ N/A 6.40349 in³
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.03 lb N/A 0.02 lb N/A 0.05 lb