Items |
![]() 84527101903 Elastic Bushings with Metric Tubing |
![]() 84527101905 Elastic Bushings with Metric Tubing |
![]() 84527101906 Elastic Bushings with Metric Tubing |
![]() 84527101931 Elastic Bushings with Metric Tubing |
![]() 84527101932 Elastic Bushings with Metric Tubing |
|||||
Description | N/A ELASTIC BUSHING-8MM-TUBING | N/A ELASTIC BUSHING-10MM-TUBING | N/A ELASTIC BUSHING-12MM-TUBING | N/A ELASTIC BUSHING-16MM-TUBING | N/A ELASTIC BUSHING-18MM-TUBING | |||||
Height | N/A 1.570 in | N/A 1.570 in | N/A 1.610 in | N/A 1.610 in | N/A 1.610 in | |||||
Type | N/A Metric Tubing | |||||||||
Material | N/A Elastic | |||||||||
Temperature | N/A 194 to 203 ºF90 to 95 ºC | |||||||||
Bushing Series | N/A Metric Tubing | |||||||||
Dimension A | N/A 0.470 in12.00 mm | N/A 0.550 in14.00 mm | N/A 0.630 in16.00 mm | N/A 0.790 in20.00 mm | N/A 0.870 in22.00 mm | |||||
Dimension B | N/A 0.310 in8.00 mm | N/A 0.390 in10.00 mm | N/A 0.470 in12.00 mm | N/A 0.630 in16.00 mm | N/A 0.710 in18.00 mm | |||||
Dimension C | N/A 0.550 in14.00 mm | N/A 0.710 in18.00 mm | N/A 0.710 in18.00 mm | N/A 0.940 in24.00 mm | N/A 0.940 in24.00 mm | |||||
Dimension D | N/A 0.790 in20.00 mm | N/A 0.920 in24.00 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | |||||
Dimension E | N/A 0.980 in25.00 mm | |||||||||
Dimension F | N/A 0.120 in3.0 mm | N/A 0.120 in3.0 mm | N/A 0.160 in4.0 mm | N/A 0.160 in4.0 mm | N/A 0.160 in4.0 mm | |||||
Dimension G | N/A 0.470 in12.00 mm | |||||||||
Cubic inches | N/A 0.97984 in³ | N/A 1.32885 in³ | N/A 1.42260 in³ | N/A 2.55604 in³ | N/A 2.55604 in³ | |||||
Weight | N/A 0.01 lb | N/A 0.02 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.02 lb | |||||
|