Items |
![]() 84527102307 ENVIRO SEAL-7.1 GAL-KIT-NBR |
![]() 84527102311 ENVIRO SEAL-11 GAL-KIT-NBR |
![]() 84527102317 ENVIRO SEAL-17 GAL-KIT-NBR |
|||
Description | N/A ENVIRO SEAL-7.1 GAL-KIT-NBR | N/A ENVIRO SEAL-11 GAL-KIT-NBR | N/A ENVIRO SEAL-17 GAL-KIT-NBR | |||
Dimension A | N/A 13.740 in349.00 mm | N/A 17.010 in432.00 mm | N/A 18.980 in482.00 mm | |||
Reservoir Capacity | N/A 7.10 gal | N/A 11.00 gal | N/A 17.00 gal | |||
Weight | N/A 0.90 lb0.41 Kg | N/A 1.10 lb0.50 Kg | N/A 1.3 lb0.59 Kg | |||
Dimension B | N/A 19.650 in499.00 mm | N/A 20.980 in533.00 mm | N/A 24.530 in623.00 mm | |||
Dimension C | N/A 0.910 in23.00 mm | |||||
Dimension D | N/A 13.740 in349.00 mm | N/A 17.010 in432.05 mm | N/A 18.980 in482.09 mm | |||
UPC Number | N/A 2307 | N/A 2311 | N/A 2317 | |||
Cubic inches | N/A 245.69181 in³ | N/A 324.75152 in³ | N/A 423.67725 in³ | |||
|