| Items |
84527102102 Aluminum Tanks/Reservoirs (tank only) |
84527102103 Aluminum Tanks/Reservoirs (tank only) |
84527102105 Aluminum Tanks/Reservoirs (tank only) |
84527102107 Aluminum Tanks/Reservoirs (tank only) |
84527102111 Aluminum Tanks/Reservoirs (tank only) |
|||||
| Description | N/A TANK-1.6 GAL-AL-W/PLUG | N/A TANK-2.6 GAL-AL-W/PLUG | N/A TANK-4.5 GAL-AL-W/PLUG | N/A TANK-7.1 GAL-AL-W/PLUG | N/A TANK-11 GAL-AL-W/PLUG | |||||
| Height | N/A 7.080 in | N/A 8.470 in | N/A 9.650 in | N/A 11.220 in | N/A 12.400 in | |||||
| Width | N/A 8.660 in | N/A 9.450 in | N/A 11.340 in | N/A 13.390 in | N/A 16.340 in | |||||
| Tank Effective Volume | N/A 1.60 gal6.00 L | N/A 2.60 gal10.00 L | N/A 4.50 gal17.00 L | N/A 7.10 gal27.00 L | N/A 11.00 gal40.00 L | |||||
| Material | N/A Aluminum | |||||||||
| Weight | N/A 3.7 lb1.68 Kg | N/A 5.10 lb2.31 Kg | N/A 9.50 lb4.31 Kg | N/A 11.00 lb4.99 Kg | N/A 15.40 lb6.99 Kg | |||||
| Length | N/A 10.240 in260.10 mm | N/A 12.200 in309.88 mm | N/A 14.410 in366.01 mm | N/A 19.290 in489.97 mm | N/A 20.280 in515.11 mm | |||||
| Specific Cooling Capacity | N/A 30709.00 BTU´s/hr | N/A 51182.00 BTU´s/hr | N/A 61419.00 BTU´s/hr | N/A 78479.00 BTU´s/hr | N/A 88716.00 BTU´s/hr | |||||
| Specific Cooling Capacity - P/∆t (W/K) | N/A 9.00 | N/A 15.00 | N/A 18.00 | N/A 23.00 | N/A 26.00 | |||||
| Cooling Capacity | N/A 1228.00 BTU´s/hr | N/A 2047.00 BTU´s/hr | N/A 2457.00 BTU´s/hr | N/A 3139.00 BTU´s/hr | N/A 3549.00 BTU´s/hr | |||||
| Cooling Capacity - P(kw) ∆t = 40 K | N/A 0.36 | N/A 0.60 | N/A 0.72 | N/A 0.92 | N/A 1.04 | |||||
| Surface Area w/ Tank Lid | N/A 2.70 ft²0.25 m² | N/A 3.80 ft²0.35 m² | N/A 5.40 ft²0.50 m² | N/A 8.10 ft²0.75 m² | N/A 10.80 ft²1.00 m² | |||||
| UPC Number | N/A 2102 | N/A 2103 | N/A 2105 | N/A 2107 | N/A 2111 | |||||
|
|
||||||||||