Print Back
Unit of Measure
Items Leg Kits - Metric - 1301
84527101301
LEG-2.6-4.5 GAL-KIT-1PC
Leg Kits - Metric - 1302, 1305
84527101302
LEG-7.1 GAL-KIT
Leg Kits - Metric - 1303, 1306
84527101303
LEG-11-17-32 GAL-KIT-1PC
Leg Kits - Metric - 1302, 1305
84527101305
LEG-7.1 GAL-KIT-4PC
Leg Kits - Metric - 1303, 1306
84527101306
LEG-11-17-32 GAL-KIT-4PC
Description  N/A LEG-2.6-4.5 GAL-KIT-1PC N/A LEG-7.1 GAL-KIT N/A LEG-11-17-32 GAL-KIT-1PC N/A LEG-7.1 GAL-KIT-4PC N/A LEG-11-17-32 GAL-KIT-4PC
Length N/A 3.380 in N/A 8.000 in N/A 8.000 in N/A 4.000 in N/A 4.000 in
Height N/A 3.380 in N/A 8.000 in N/A 8.000 in N/A 7.000 in N/A 7.000 in
Width N/A 2.000 in N/A 4.000 in N/A 4.000 in N/A 4.000 in N/A 4.000 in
Reservoir Capacity N/A 4.50 gal N/A 7.10 gal N/A 11.00 gal N/A 7.10 gal N/A 11.00 gal
Weight N/A 0.90 lb0.41 Kg N/A 2.20 lb1.00 Kg N/A 3.30 lb1.50 Kg N/A 1.10 lb0.50 Kg N/A 1.10 lb0.50 Kg
UPC Number N/A 1301 N/A 1302 N/A 1303 N/A 1305 N/A 1306
Cubic inches N/A 22.84880 in³ N/A 256.00000 in³ N/A 256.00000 in³ N/A 112.00000 in³ N/A 112.00000 in³