| Items |
84527101701 Oil Level Gauge |
84527101703 Oil Level Gauge |
84527101702 Oil Level Gauge w/ Thermometer |
84527101704 Oil Level Gauge w/ Thermometer |
84527101705 Oil Level Gauge w/ Thermometer |
|||||
| Description | N/A OIL LEVEL GAUGE-3"-SF1 | N/A OIL LEVEL GAUGE-5"-SF2 | N/A OIL LEVEL GAUGE-3"-SF1-T-W/THERM | N/A OIL LEVEL GAUGE-5"-SF2-T-W/THERM | N/A OIL LEVEL GAUGE-10"-SF3-T-W/THERM | |||||
| Thread G | N/A M12 | |||||||||
| Weight | N/A 0.48 lb | N/A 0.58 lb | N/A 0.49 lb | N/A 0.56 lb | N/A 0.83 lb | |||||
| Dimension A1 | N/A 3.000 in76.00 mm | N/A 5.000 in127.00 mm | N/A 3.000 in76.00 mm | N/A 5.000 in127.00 mm | N/A 10.000 in254.00 mm | |||||
| Dimension B | N/A 1.260 in32.00 mm | N/A 2.990 in76.00 mm | N/A 1.260 in32.00 mm | N/A 2.990 in76.00 mm | N/A 7.990 in203.00 mm | |||||
| Dimension C | N/A 4.25 in108.00 mm | N/A 6.260 in159.00 mm | N/A 4.25 in108.00 mm | N/A 6.260 in159.00 mm | N/A 11.260 in286.00 mm | |||||
| Dimension D | N/A 1.34 in34.00 mm | |||||||||
| Dimension E | N/A 1.770 in45 mm | |||||||||
| Dimension F | N/A 1.060 in27.00 mm | |||||||||
| Type | N/A SF1 | N/A SF2 | N/A SF1 T | N/A SF2 T | N/A SF3 T | |||||
| UPC Number | N/A 1701 | N/A 1703 | N/A 1702 | N/A 1704 | N/A 1705 | |||||
| Cubic inches | N/A 10.08015 in³ | N/A 14.84747 in³ | N/A 10.08015 in³ | N/A 14.84747 in³ | N/A 26.70647 in³ | |||||
|
|
||||||||||