| Items |
84527101711 Oil Level Sight |
84527101712 Oil Level Sight |
84527101713 Oil Level Sight w/ Nut |
|||
| Description | N/A OIL LEVEL SIGHT-A18 | N/A OIL LEVEL SIGHT-KL33 | N/A OIL LEVEL SIGHT-KL13 | |||
| Inside Diameter B | N/A 0.350 in9.00 mm | N/A 0.910 in23.00 mm | N/A 0.710 in18.00 mm | |||
| Weight | N/A 0.21 lb | N/A 0.40 lb | N/A 0.07 lb | |||
| Outside Diameter C | N/A 0.790 in20.00 mm | N/A 1.650 in42.00 mm | N/A 1.380 in35.00 mm | |||
| Thread G | N/A G 1/4 | N/A G 1 | N/A G 3/4 | |||
| Dimension D | N/A 0.670 in17.00 mm | N/A 0.940 in34.00 mm | N/A 0.630 in32.00 mm | |||
| Dimension E | N/A 0.630 in16.00 mm | N/A 0.940 in24.00 mm | N/A 0.670 in17.00 mm | |||
| Dimension F | N/A 0.280 in7.00 mm | N/A 0.430 in11.00 mm | N/A 0.310 in8.00 mm | |||
| Type | N/A KL 13 | N/A KL 33 | N/A A 18 | |||
| UPC Number | N/A 1713 | N/A 1712 | N/A 1711 | |||
| Cubic inches | N/A 1.27595 in³ | N/A 2.55915 in³ | N/A 0.39318 in³ | |||
|
|
||||||