Items |
![]() 84527102202 LID SEAL-1.6 GAL-KIT-STEEL |
![]() 84527102203 LID SEAL-2.6 GAL-KIT-STEEL |
![]() 84527102205 LID SEAL-4.5 GAL-KIT-STEEL |
![]() 84527102207 LID SEAL-7.1 GAL-KIT-STEEL |
![]() 84527102211 LID SEAL-11 GAL-KIT-STEEL |
|||||
Description | N/A LID SEAL-1.6 GAL-KIT-STEEL | N/A LID SEAL-2.6 GAL-KIT-STEEL | N/A LID SEAL-4.5 GAL-KIT-STEEL | N/A LID SEAL-7.1 GAL-KIT-STEEL | N/A LID SEAL-11 GAL-KIT-STEEL | |||||
Height | N/A 0.500 in | N/A 0.500 in | N/A 0.500 in | N/A 0.625 in | N/A 0.625 in | |||||
Width | N/A 8.660 in | N/A 9.450 in | N/A 11.340 in | N/A 13.390 in | N/A 16.340 in | |||||
Reservoir Capacity | N/A 1.60 gal | N/A 2.60 gal | N/A 4.50 gal | N/A 7.10 gal | N/A 11.00 gal | |||||
Material | N/A Steel | |||||||||
Weight | N/A 0.20 lb0.10 Kg | |||||||||
Length | N/A 10.240 in260.10 mm | N/A 12.200 in309.88 mm | N/A 14.410 in366.01 mm | N/A 19.290 in489.97 mm | N/A 20.280 in515.11 mm | |||||
UPC Number | N/A 2202 | N/A 2203 | N/A 2205 | N/A 2207 | N/A 2211 | |||||
Cubic inches | N/A 44.33920 in³ | N/A 57.64500 in³ | N/A 81.70470 in³ | N/A 161.43319 in³ | N/A 207.10950 in³ | |||||
|