Print Back
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Enviro Seal™ Kits - Metric-2
Unit of Measure
Items Enviro Seal™ Kits - Metric-2
84527101412
TANK-1.6 GAL-LID-STEEL
Enviro Seal™ Kits - Metric-2
84527101413
TANK-2.6 GAL-LID-STEEL
Enviro Seal™ Kits - Metric-2
84527101415
TANK-4.5 GAL-LID-STEEL
Enviro Seal™ Kits - Metric-2
84527101427
TANK-7.1 GAL-LID-STEEL
Enviro Seal™ Kits - Metric-2
84527101431
TANK-11 GAL-LID-STEEL
Description  N/A TANK-1.6 GAL-LID-STEEL N/A TANK-2.6 GAL-LID-STEEL N/A TANK-4.5 GAL-LID-STEEL N/A TANK-7.1 GAL-LID-STEEL N/A TANK-11 GAL-LID-STEEL
Height N/A 0.160 in N/A 0.160 in N/A 0.160 in N/A 0.200 in N/A 0.200 in
Width N/A 8.660 in N/A 9.530 in N/A 11.460 in N/A 13.430 in N/A 16.690 in
Reservoir Capacity N/A 1.60 gal N/A 2.60 gal N/A 4.50 gal N/A 7.10 gal N/A 11.00 gal
Material N/A Steel
Weight N/A 3.10 lb1.41 Kg N/A 5.50 lb2.49 Kg N/A 7.90 lb3.58 Kg N/A 14.10 lb6.40 Kg N/A 18.70 lb8.48 Kg
Length N/A 10.240 in260.10 mm N/A 12.280 in311.91 mm N/A 14.530 in369.06 mm N/A 19.330 in490.98 mm N/A 20.670 in525.02 mm
UPC Number N/A 1412 N/A 1413 N/A 1415 N/A 1427 N/A 1431
Cubic inches N/A 14.18854 in³ N/A 18.72454 in³ N/A 26.64221 in³ N/A 51.92038 in³ N/A 68.99646 in³